CY4608M
Active and preferred
RoHS Compliant

CY4608M

EZ-USB™ HX2VL multi-TT very low-power 4-port hub development board
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY4608M
CY4608M
ea.


Product details

  • Board Type
    Evaluation Board
  • Family
    Universal Serial Bus (USB) – Power Delivery Controller
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Qualification
    Industrial, Consumer
  • Target Application
    Adapters and chargers, Home entertainment, Mobile devices

OPN
CY4608M
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
US
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
US
Country of Diffusion (CoD)
US
ea.
in stock
Infineon offers a complete development kit for developing a fixed-function, very low-power Multi-TT 4-port USB 2.0 hub controller (28 QFN package) that is production ready and USB-IF compliant.

Features

  • Multiple transaction translator
  • 480/12/1.5 Mbps operation
  • CY7C65632-based 4-port multi-TT hub DVKs
  • Internal or external voltage regulation
  • Configuration with EEPROM programming
  • Individual / ganged port power switching
  • Over current detection
  • Individual / ganged port power switching
  • Over current detection

Benefits

  • Highly integrated solution
  • Reduced BOM cost
  • Reduced board area
  • High degree of configurability
  • Very low-power consumption

Applications

Documents

Design resources

Developer community