Board TypeEvaluation Board
-
FamilyUniversal Serial Bus (USB) – Power Delivery Controller
-
Go-wider-BoardYes
-
Input TypeDC
-
QualificationIndustrial, Consumer
-
Target ApplicationAdapters and chargers, Home entertainment, Mobile devices
| Recommended | ||
|
OPN
|
CY4607M | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
US
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
US
|
| Country of Diffusion (CoD) |
US
|
Features
- Multi-TT 4ports EZ-USB™ HX2VL ref board
- 480/12/1.5 Mbps operation
- CY7C65632-based 4-port multi-TT hub DVKs
- Internal or external voltage regulation
- Configuration with EEPROM programming
- Individual / ganged port power switching
- Over current detection
- Individual / ganged port power switching
- Over current detection
Benefits
- Highly integrated solution
- Reduced BOM cost
- Reduced board area
- High degree of configurability
- Very low-power consumption
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.