Board TypeEvaluation Board
-
FamilyUniversal Serial Bus (USB) – Power Delivery Controller
-
Input TypeDC
-
QualificationIndustrial, Consumer
-
Target ApplicationAdapters and chargers, Home entertainment, Mobile devices
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- USB 2.0 EZ-USB™ HX2LP reference board
- 480/12/1.5 Mbps operation
- IC: CY7C65620
- Port LEDs
- Dedicated LED ports
Benefits
- Low-power 2-port USB 2.0 hub
- 480/12/1.5-Mbps operation
- Lower BOM cost
- Reference schematics
- PCB design and layout files
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.