FamilyUniversal Serial Bus (USB) – Power Delivery Controller
-
Frequency48 MHz
-
Go-wider-BoardYes
-
Input TypeDC
-
Input Voltage range3 V to 24.5 V
-
InterfacesUSB-C receptacle,
-
Output Current range0 A to 5 A
-
Output Voltage range3 V to 24.5 V
-
Pout range0 W to 100 W
-
QualificationIndustrial
-
Sub ApplicationPower Supplies
-
Supply Voltage range3 V to 24.5 V
-
Target ApplicationPower Supplies
-
TopologyUSB
| Recommended | ||
|
OPN
|
CY4534 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
IN
|
|
| Country of Diffusion (CoD) |
IN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
IN
|
| Country of Diffusion (CoD) |
IN
|
Features
- Supports USB Type-C and PD 3.0 PPS
- Supports 2.4 A charging
- UFP-only with configurable RD and RD-DB
- Integrated analog blocks
- 30 V-tolerant regulator
- VBUS-to-CC short protection
- On-chip overvoltage protection (OVP)
- Packages: 24-pin QFN
- Extended industrial temperature range
Benefits
- Simple USB-C PD controller solution
- No firmware development required
- GUI based configuration utility
- Compliant to USB PD specification
- Extensive interop tested solution
- Integrated hardware protections
- Allows easy conversion to USB-C
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.