Board TypeEvaluation Board
-
FamilyUniversal Serial Bus (USB) – Power Delivery Controller
-
Go-wider-BoardYes
-
Input TypeDC
-
QualificationIndustrial, Consumer
-
Target ApplicationAdapters and chargers, Home entertainment, Mobile devices
| Recommended | ||
|
OPN
|
CY4532 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TW
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
TW
|
Features
- Supports USB Type-C and USB-PD 3.1
- Supports BC1.2, QC3.0, and Samsung AFC
- Supports Apple charging 2.4A
- Support DC-DC control over FB & PWM
- Support adapter & charger applications
- Support power bank DRP applications
- Firmware upgradeable
Benefits
- Support firmware updgrade
- Support source/sink design
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.