CY3290-CYAT817X
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsInfotainment
-
Target ApplicationAll touchscreen applications
| Recommended | |
|
OPN
|
CY3290-CYAT817X |
| Product Status | active and preferred |
| Infineon Package | N/A |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
US
|
| Country of Diffusion (CoD) |
US
|
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
US
|
| Country of Diffusion (CoD) |
US
|
Features
- Simple design, and easy to use
- Single PCB supporting hover and peripherals
- CAPSENSE™ button
- Multiple peripherals included on the peripheral PCB
- Water rejection and wet-finger tracking using DualSense
- Multitouch glove with automatic mode switching
- MISRA-C 2012 compliant code base
Benefits
- Simple design, and easy to use
- Multiple peripherals included on a PCB
- Water rejection and wet-finger tracking
- Multitouch glove support
- MISRA-C 2012 compliant code base
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.