Board TypeEvaluation Board
-
DescriptionPSOC™ Automotive Multitouch Gen7L Evaluation Kit
-
QualificationAutomotive
-
Sub ApplicationInfotainment
-
Target ApplicationAll touchscreen applications
| Recommended | |
|
OPN
|
CY3290CYAT817LTOBO1 |
| Product Status | active and preferred |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Simple design, and easy to use
- Single PCB supporting custom apps
- CAPSENSE™ button
- Custom application examples included
- Water rejection, wet-finger tracking
- Glove with automatic mode switching
- MISRA-C 2012 compliant code base
Benefits
- Simple design, and easy to use
- Multiple custom code examples included
- Water rejection, wet-finger tracking
- Multitouch glove support
- MISRA-C 2012 compliant code base
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.