CY3290-CYAT8168X
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
QualificationAutomotive
-
Target ApplicationAll touchscreen applications
| Recommended | ||
|
OPN
|
CY3290-CYAT8168X | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Simple design, and easy to use
- Single PCB supporting custom apps
- Isolation bridge
- External noise injection port
- Water rejection, wet-finger tracking
- Glove with automatic mode switching
- MISRA-C 2012 compliant code base
Benefits
- Simple design, and easy to use
- Water rejection and wet-finger tracking
- Multitouch glove support
- Isolation bridge allowing noise injection
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.