BTT3050EJ DEMOBOARD
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilyLow-Side Switches, HITFET™ + 24V
-
Go-wider-BoardYes
-
Input TypeDC
-
Product NameBTT3050EJ DEMOBOARD
-
QualificationAutomotive
-
Sub ApplicationResistive, Inductive, Capacitive loads
-
Target ApplicationAutomotive
| Recommended | ||
|
OPN
|
BTT3050EJDEMOBOARDTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
SI
|
|
| Country of Diffusion (CoD) |
SI
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- Slew Rate Pin control for PWM
- Diagnosis via STATUS pin
- Dynamic temperature protection
- Latch shutdown
Benefits
- Power losses/EMI optimization with SRP
- Latch reset via status pin
- High short circuit robustness
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.