BTT3018EJ DEMOBOARD
Active and preferred

BTT3018EJ DEMOBOARD

This Demoboard comes with 1 one channel low-side switch of BTT3018EJ, which is the first HITFET™+ 24V device.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BTT3018EJ DEMOBOARD
BTT3018EJ DEMOBOARD
ea.


Product details

  • Board Type
    Evaluation Board
  • Family
    HITFET™ + 24V, Low-Side Switches
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Product Name
    BTT3018EJ DEMOBOARD
  • Qualification
    Automotive
  • Sub Application
    Capacitive loads, Resistive, Inductive
  • Target Application
    Automotive

OPN
BTT3018EJDEMOBOARDTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
ea.
in stock
The Demoboard can be used as single stand and is also pin compatible with Infineon XMC1100 Boot Kit and Arduino Uno.

Features

  • Slew Rate Pin control for PWM
  • Diagnosis via STATUS pin
  • Dynamic temperature protection

Benefits

  • Power losses/EMI optimization with SRP
  • Latch reset via status pin
  • High short circuit robustness

Applications

Documents

Design resources

Developer community