BTS7050-2EPL DAUGH BRD
Active and preferred

BTS7050-2EPL DAUGH BRD

The daughterboard requires the PROFET ONE4ALL MB V1 (PROFETONE4ALLMBV1TOBO1) motherboard to function.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BTS7050-2EPL DAUGH BRD
BTS7050-2EPL DAUGH BRD


Product details

  • Family
    High-side switches, PROFET™ +2 12V
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Qualification
    Automotive
  • Sub Application
    Automated Driving; Body Actuation; Power Distribution; Sensor Fusion; Advanced Driver Assistance Systems
  • Supply Voltage range
    3 V to 28 V

OPN
BTS70502EPLDAUGHBRDTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
This daughterboard comes with one PROFET™ Load Guard 12V smart high-side switch. It requires the PROFET ONE4ALL MB V1 (PROFETONE4ALLMBV1TOBO1) motherboard to function, and is not compatible with any other motherboard. It provides a quick pick and place solution for lab evaluations. The motherboard in combination with the daughterboard is capable of driving typical automotive loads.

Features

  • Capacitive load switching (CLS) mode
  • Inverse ON
  • Proportional load current sense
  • Open load in ON and OFF state
  • Short circuit to ground and battery
  • overcurrent limitation
  • Absolute temp. protection with restart control
  • Dynamic temp. protection with restart control

Benefits

  • For modern automotive power distribution
  • Load supply protection
  • Power supply protection
  • Load control and self-protection
  • Wire protection

Applications

Documents

Design resources

Diagrams

BTS7004-1EPP-DAUGH-BRD
BTS7004-1EPP-DAUGH-BRD
BTS7004-1EPP-DAUGH-BRD

Developer community