BTS7030-2EPA DAUGH BRD
Active and preferred

BTS7030-2EPA DAUGH BRD

The daughterboard requires the PROFET ONE4ALL MB V1 (PROFETONE4ALLMBV1TOBO1) motherboard to function.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BTS7030-2EPA DAUGH BRD
BTS7030-2EPA DAUGH BRD
ea.


Product details

  • Board Type
    Evaluation Board
  • Family
    High-side switches, PROFET™ +2 12V
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Qualification
    Automotive
  • Sub Application
    Body Control, Lighting
  • Supply Voltage range
    -16 V to 35 V
  • Target Application
    Automotive
  • Topology
    High-side switch

OPN
BTS70302EPADAUGHBRDTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
ea.
in stock
This daughterboard comes with 1 high-side switch of BTS7030-2EPA. It requires the PROFET ONE4ALL MB V1 (PROFETONE4ALLMBV1TOBO1) motherboard to function, and is not compatible with any other motherboard. The purpose of this board is to provide a quick pick and place solution for costumers' lab evaluations. The motherboard in combination with the daugtherboard is capable to drive typcial automotive loads.

Features

  • V R 3.1-28V with 3.3.V & 5V logic input
  • Protection: current tripping
  • Diagnosis: load current sense output
  • Sensor settingsprogrammablesensors
  • Miniaturization / Shrink of the PCB Area

Benefits

  • 50% reduced current consumption
  • Current sense accuracy (kILIS) ≤ 5%
  • Smaller package size for area savings
  • Very low output leakage current

Applications

Documents

Design resources

Developer community