BTS7012-2EPG DB
Active and preferred

BTS7012-2EPG DB

The daughterboard requires the PROFET ONE4ALL MB V1 (PROFETONE4ALLMBV1TOBO1) motherboard to function.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BTS7012-2EPG DB
BTS7012-2EPG DB


Product details

  • Board Type
    Evaluation Board
  • Family
    High-side switches, PROFET™ +2 12V
  • Input Type
    DC
  • Qualification
    Automotive
  • Sub Application
    Body Control, Lighting
  • Supply Voltage range
    -16 V to 35 V
  • Target Application
    Automotive
  • Topology
    High-side switch
  • Undervoltage Recovery Delay
    No

OPN
BTS70122EPGDBTOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
This daughterboard comes with 1 high-side switch of BTS7012-2EPG. It requires the PROFET ONE4ALL MB V1 (PROFETONE4ALLMBV1TOBO1) motherboard to function, and is not compatible with any other motherboard. The purpose of this board is to provide a quick pick and place solution for costumers' lab evaluations. The motherboard in combination with the daugtherboard is capable to drive typcial automotive loads.

Features

  • RDS(ON): 1.2-200 mΩ in smaller TSDSO-14
  • Protection: current tripping,overvoltage
  • Diagnosis: load current sense output
  • Pin2pin PROFET™+2 family compatibility
  • Miniaturization / Shrink of the PCB Area

Benefits

  • 50% reduced current consumption
  • Simplified cost efficient ground network
  • Current sense accuracy (kILIS) ≤ 5%
  • Benchmark cranking voltage capability
  • Smaller package size for area savings
  • Low output leakage current ≤ 0.5 μA 

Applications

Documents

Design resources

Diagrams

BTS7012-2EPG DB
BTS7012-2EPG DB
BTS7012-2EPG DB

Developer community