BTS70020-1ESP DAUGHBD
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyHigh-side switches, PROFET™ +2 12V
-
Go-wider-BoardYes
| Recommended | ||
|
OPN
|
BTS700201ESPDAUGHBDTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
SI
|
|
| Country of Diffusion (CoD) |
SI
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- High-Side Switch and Embedded Protection
- Capacitive Load Switching mode
- V R 3.1 - 28 V with 3.3 V and 5 V
- Protection: current tripping
- Diagnosis: load current sense output
- Design Opt: Pin-Pin, Comp Compatibility
Benefits
- 50% reduced current consumption
- Current sense accuracy (kILIS) ≤ 8%
- Smaller package size for area savings
- Very low output leakage current
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.