BCR320U HW LED BOARD
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeDemo Board
-
FamilyLED strips & signage
-
Target ApplicationLED Lighting, Lighting
|
OPN
|
BCR320UHWLEDBOARDTOBO1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Homogenous light output in different LED strings
- Easy to implement with low component count
- Flexibility to adjust the current by external resistor from 10mA up to 250mA
- Direct microcontroller interface for PWM dimming for BCR421U and BCR321U
- Negative thermal coefficient protecting lifetime of LEDs
- High power dissipation capability
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.