AUIR3242S BOARD B2B
Active and preferred

AUIR3242S BOARD B2B

AUIR3242S - Board Back to Back 12V
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

AUIR3242S BOARD B2B
AUIR3242S BOARD B2B
ea.


Product details

  • Board Type
    Evaluation Board
  • Family
    Gate Driver
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Qualification
    Automotive
  • Supply Voltage range
    3 V to 36 V
  • Target Application
    Power Distribution, Relays, Battery Switch, Automotive
  • Topology
    High-side switch, Back to Back common source, Q-diode

OPN
AUIR3242SBOARDB2BTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI
ea.
in stock
AUIR3242S - Board back to back is a semiconductor-based solution of a fail-safe power switch for 12V automotive applications. It has a back to back, N-channel MOSFET common source structure and allows replacement of mechanical relays by cutting the current flow in both directions. Additionally, the back to back structure blocks current in case of reverse battery situation. Switching logic is active low

Features

  • Control input active low
  • Very low quiescent current on&off state
  • Back to back configuration
  • Boost converter with integrated diode
  • Support standard gate voltage level
  • Under voltage lockout
  • Analog gate current monitoring
  • Wide operating voltage 3-36V
  • Lead-Free, Halogen Free, RoHS compliant

Applications

Documents

Design resources

Diagrams

AUIR3242S-Block-diagram
AUIR3242S-Block-diagram
AUIR3242S-Block-diagram

Developer community