2ED250E12-F
on request

2ED250E12-F

Evaluation Driver Board for 1200V PrimePACK™

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

2ED250E12-F
2ED250E12-F


Product details

  • Applications
    Drives, Power Supply, Solar, Wind, CAV
  • Board Type
    Evaluation Board
  • Family
    Gate Driver, IGBT Modules
  • Input Type
    DC
  • Product Name
    2ED250E12-F
  • Sub Application
    CAV, Drives, Power Supply, Renewable Energy, Solar, Wind
  • Target Application
    Industrial, Motor Control & Drives, Solar Energy Systems, Wind Energy Systems
  • Topology
    Half Bridge

OPN
2ED250E12FEVALNOSA1
Product Status on request
Infineon Package E-EUPEC
Package Name N/A
Packing Size 1
Packing Type BLISTER TRAY
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status on request
Infineon Package E-EUPEC
Package Name -
Packing Size 1
Packing Type BLISTER TRAY
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The Evaluation Driver board for 1200V PrimePACK™ 2 and PrimePACK™ 3 IGBT modules , using a coreless transformer single-channel driver 1ED020I12-F2 was developed to support customers during their first design steps. The IGBT module is to be ordered separately.

Features

  • Plug & play solution
  • Includes transformer technology
  • Mech. adaption to module package

Applications

Documents

Design resources

Developer community