1EDI3040 EVAL HPACK_HD
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
QualificationAutomotive
| Recommended | ||
|
OPN
|
1EDI3040EVALHPACKHDTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | L-MADK-1 | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
DE,SI
|
|
| Country of Diffusion (CoD) |
DE,SI
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | L-MADK-1 |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE,SI
|
| Country of Diffusion (CoD) |
DE,SI
|
Features
- Control with AURIX™ Shield Buddy
- Integrated PWM pulse pattern generation
- Gate driver with own flyback supply
- ADC for HV-DC link and temp. measurement
- Various test-points for easy probing
Benefits
- Supporting slew rate control
- GUI-Software running on the AURIX™
- Supporting double pulse & SC testing
- Supporting Tvj measurements
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.