1EDI3028 EVAL BOARD
Active and preferred

1EDI3028 EVAL BOARD

EiceDRIVER™ evaluation board for 1EDI3028AS isolated gate driver
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

1EDI3028 EVAL BOARD
1EDI3028 EVAL BOARD
ea.


Product details

  • Board Type
    Evaluation Board
  • Family
    Gate Driver
  • Go-wider-Board
    Yes
  • Qualification
    Automotive

OPN
1EDI3028EVALBOARDTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI
ea.
in stock
The EiceDRIVER™ 1EDI3028 evaluation board includes the 1EDI3028AS high and low side driver for IGBT-based applications. It supports a half-bridge configuration, allowing the mounting of HybridPACK™ DSC IGBT and TO247-3 discrete devices. The user manual guides customers through various options and product combinations. Additionally, an online simulation of the 1EDI3028AS is available for seamless product evaluation. 

Features

  • Half-bridge gate driver board
  • Online simulation available

Benefits

  • Easy product performance evaluation
  • Shortens development efforts
  • Accelerates time to market

Applications

Documents

Design resources

Developer community