Reset (PDL_RESET)
Understanding Device Resets: The Reset Component's Vital Role in Diagnosing Application Issues
-
On this page
About
The Reset Component determines the cause of a device reset. It is often used to manage serious application problems gracefully.
Note: the application must enable clock failure and anomalous frequency detection with the Clock Supervisor (CSV) component.
Note: resets from standby mode are configured and detected in the Low Power Mode (LPM) Component, not Reset.
- Reports the cause of a device reset
- Power-on or INITX reset
- Software reset
- Watchdog reset
- Clock failure or anomalous frequency detect
The Reset Component determines the cause of a device reset. It is often used to manage serious application problems gracefully.
Note: the application must enable clock failure and anomalous frequency detection with the Clock Supervisor (CSV) component.
Note: resets from standby mode are configured and detected in the Low Power Mode (LPM) Component, not Reset.
- Reports the cause of a device reset
- Power-on or INITX reset
- Software reset
- Watchdog reset
- Clock failure or anomalous frequency detect