PSOC™ 4 Voltage Comparator
High-Precision Voltage Comparator for Versatile Comparisons
-
On this page
About
The Voltage Comparator Component gives you a hardware solution to compare two analog input voltages. You sample the output in software or routed to a digital component. There are three speed levels to allow you to optimize for speed or power consumption. You can also connect a reference or external voltage to either input.
The input offset is designed to be less than 1 mV over temperature and voltage. The hysteresis is selectable between 10 mV and no hysteresis.
- Low input offset
- User controlled offset calibration
- Multiple speed modes
- Low-power mode
- Output routable to digital logic blocks or pins
- Selectable output polarity
The Voltage Comparator Component gives you a hardware solution to compare two analog input voltages. You sample the output in software or routed to a digital component. There are three speed levels to allow you to optimize for speed or power consumption. You can also connect a reference or external voltage to either input.
The input offset is designed to be less than 1 mV over temperature and voltage. The hysteresis is selectable between 10 mV and no hysteresis.
- Low input offset
- User controlled offset calibration
- Multiple speed modes
- Low-power mode
- Output routable to digital logic blocks or pins
- Selectable output polarity