Digital Logic Gates
Fundamental Logic Gates for Boolean Operations
-
On this page
About
Logic gates provide basic boolean operations. The output of a logic gate is a boolean combinatorial function of the inputs. There are seven basic logic gates: AND, OR, Inverter (NOT), NAND, NOR, XOR, and XNOR.
- Industry standard logic gates
- Configurable number of inputs up to 8
- Optional array of gates
Logic gates provide basic boolean operations. The output of a logic gate is a boolean combinatorial function of the inputs. There are seven basic logic gates: AND, OR, Inverter (NOT), NAND, NOR, XOR, and XNOR.
- Industry standard logic gates
- Configurable number of inputs up to 8
- Optional array of gates