32-bit TriCore™ AURIX™ – TC2x
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
32-bit TriCore™ AURIX™ – TC3x
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
- 32-bit TriCore™ AURIX™ – TC4x
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
- Consumer Wearables
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
- Domestic robots
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
- Disposable healthcare equipment
- Durable healthcare equipment
- Healthcare wearables
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
- Programmable logic controller (PLC)
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
Okt. 21, 2026
Wirtschaftspresse
Okt. 19, 2026
Wirtschaftspresse
Okt. 15, 2026
Wirtschaftspresse
Okt. 14, 2026
- Unternehmen
- Unsere Geschichten
- Events
- Presse
- Investor
- Karriere
- Qualität
- Neueste Nachrichten
Wirtschaftspresse
Okt. 21, 2026
Wirtschaftspresse
Okt. 19, 2026
Wirtschaftspresse
Okt. 15, 2026
Wirtschaftspresse
Okt. 14, 2026
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Timer
Enhance Precision Timing with Timer Component: Unleash Advanced Features for PSOC™ Devices
-
Auf dieser Seite
About
The Timer component provides a method to measure intervals. It can implement a basic timer function and offers advanced features such as capture with capture counter and interrupt/DMA generation.
For PSoC™ 3 and PSoC™ 5LP devices component can be implemented using FF blocks or UDB. PSoC™ 4 devices support only UDB implementation. A UDB implementation typically has more features than an FF implementation. If the design is simple enough, consider using FF and save UDB resources for other purposes.
- Fixed-function (FF) implementation for PSoC™ 3 and PSoC™ 5LP devices
- 8-, 16-, 24-, or 32-bit timer
- Optional capture input
- Enable, trigger, and reset inputs, for synchronizing with other components
- Continuous or one shot run modes
The Timer component provides a method to measure intervals. It can implement a basic timer function and offers advanced features such as capture with capture counter and interrupt/DMA generation.
For PSoC™ 3 and PSoC™ 5LP devices component can be implemented using FF blocks or UDB. PSoC™ 4 devices support only UDB implementation. A UDB implementation typically has more features than an FF implementation. If the design is simple enough, consider using FF and save UDB resources for other purposes.
- Fixed-function (FF) implementation for PSoC™ 3 and PSoC™ 5LP devices
- 8-, 16-, 24-, or 32-bit timer
- Optional capture input
- Enable, trigger, and reset inputs, for synchronizing with other components
- Continuous or one shot run modes
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Designressourcen
Image gallery