32-bit TriCore™ AURIX™ – TC2x
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
32-bit TriCore™ AURIX™ – TC3x
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
- 32-bit TriCore™ AURIX™ – TC4x
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
- Consumer Wearables
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
- Domestic robots
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
- Disposable healthcare equipment
- Durable healthcare equipment
- Healthcare wearables
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
- Programmable logic controller (PLC)
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
Okt. 21, 2026
Wirtschaftspresse
Okt. 19, 2026
Wirtschaftspresse
Okt. 15, 2026
Wirtschaftspresse
Okt. 14, 2026
- Unternehmen
- Unsere Geschichten
- Events
- Presse
- Investor
- Karriere
- Qualität
- Neueste Nachrichten
Wirtschaftspresse
Okt. 21, 2026
Wirtschaftspresse
Okt. 19, 2026
Wirtschaftspresse
Okt. 15, 2026
Wirtschaftspresse
Okt. 14, 2026
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Quadrature Position Revolution Counter (PDL_QPRC)
Revolutionize Motor Control: Discover the Versatility of the Quadrature Position/Revolution Counter (QPRC) Component
-
Auf dieser Seite
About
The Quadrature Position/Revolution Counter (QPRC) Component is typically used in motor control applications to track the position, speed, or rotation of a motor. It includes a built-in noise filter that helps remove glitches in the signal on each of the three input pins. A number of PCLK cycles can be set to filter out short pulses that are not valid QPRC inputs.
The revolution counter (RC) receives an input from the ZIN pin and/or the output of the position counter (underflow or overflow). The counter increments or decrements based on your configuration choices.
There are two compare values: the Position compare value, and the Position and Revolution compare value (PCRC).
The revolution counter (RC) can operate on the ZIN external pin, which can be configured as active on an edge or level, or the output of the PC (underflow or overflow). This counter can also be configured to work in one of three modes. The simplest mode is a simple up/down count based on the state of ZIN. The PC position count match (determined by a compare operation) can also be used to update the RC on overflow and underflow. The third option combines the two previous modes and counts on either event.
These two counting schemes – PC and RC – form a very flexible and powerful motor control solution that enables firmware to monitor and modify motor speeds with the minimum of CPU involvement.
- Operates as a position and revolution counter
- 16-bit position counter and compare registersο
- Falling, rising, and derived edge detection
- Configurable noise (glitch) filter for external pin signals
- Complete set of interrupt request conditions
The Quadrature Position/Revolution Counter (QPRC) Component is typically used in motor control applications to track the position, speed, or rotation of a motor. It includes a built-in noise filter that helps remove glitches in the signal on each of the three input pins. A number of PCLK cycles can be set to filter out short pulses that are not valid QPRC inputs.
The revolution counter (RC) receives an input from the ZIN pin and/or the output of the position counter (underflow or overflow). The counter increments or decrements based on your configuration choices.
There are two compare values: the Position compare value, and the Position and Revolution compare value (PCRC).
The revolution counter (RC) can operate on the ZIN external pin, which can be configured as active on an edge or level, or the output of the PC (underflow or overflow). This counter can also be configured to work in one of three modes. The simplest mode is a simple up/down count based on the state of ZIN. The PC position count match (determined by a compare operation) can also be used to update the RC on overflow and underflow. The third option combines the two previous modes and counts on either event.
These two counting schemes – PC and RC – form a very flexible and powerful motor control solution that enables firmware to monitor and modify motor speeds with the minimum of CPU involvement.
- Operates as a position and revolution counter
- 16-bit position counter and compare registersο
- Falling, rising, and derived edge detection
- Configurable noise (glitch) filter for external pin signals
- Complete set of interrupt request conditions
Designressourcen
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Image gallery