Infineon launches TEGRION™ SLI22 automotive security controller with post-quantum cryptography certified to Common Criteria EAL6+
Infineon launches TEGRION™ SLI22 automotive security controller with post-quantum cryptography certified to Common Criteria EAL6+
Technology news
Munich, Germany – 03 March 2026 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) introduces the 28nm TEGRION™ SLI22, the latest innovation in automotive security controllers, designed to protect the future of connected systems. With its Common Criteria (CC) certification at the German Federal Office for Information Security (BSI) and integrated post-quantum cryptography (PQC), the SLI22 enables compliance with relevant security standards and delivers robust protection against evolving cyber threats posed by advances in quantum computing.
Building on this foundation, the platform can be deployed across a wide range of security-critical applications, including eSIM, V2X, and car access. As part of Infineon's comprehensive security ecosystem, the TEGRION SLI22 complements established products such as the market-leading SLI37 and SLI97 and further strengthens the company’s overall portfolio. It is based on the advanced Infineon Integrity Guard 32 architecture, providing a robust security framework to reinforce system integrity and reliability. The device is also available in the new ETSI MFF3 package, reducing space requirements by 70 percent compared to MFF2.
“As a leader in automotive security with the longest proven track record, Infineon specializes in providing robust and scalable products tailored to meet highest standards of safety and reliability,” says Tolgahan Yildiz, Head of the Trusted Mobile Connectivity and Transactions Product Line at Infineon. “Our extensive experience and commitment to innovation allow us to anticipate and address potential threats proactively. With a legacy of trust and customer satisfaction, we are dedicated to delivering cutting-edge technologies that safeguard the future of mobility.”
Infineon is a leading player in the field of PQC and is first on the market to offer cutting-edge, hardware-based PQC solutions. SLI22 is part of the TEGRION family with the world's first Common Criteria EAL6+ certification implementing a PQC algorithm in a security controller.
The high-performance 32-bit CPU, based on Arm® v8-M, delivers exceptional speed and performance while maintaining energy efficiency. With an optimized cache that improves performance by up to 25 percent, and cryptographic accelerators supporting classical and post-quantum algorithms, the TEGRION SLI22 automotive security controller supports robust protection. With an enduring design and 17-year data retention, it provides long-term reliability and performance for vehicles and equipment that are deployed in the field for many years.
Availability
The TEGRION SLI22 automotive security controller is available for sampling. More information is available at https://www.infineon.com/part/SLI22CMA1MXXX.
Infineon at embedded world
Embedded world will take place in Nuremberg, Germany, from 10 to 12 March, 2026. Infineon will present its products and solutions for decarbonization and digitalization in hall 4A, booth 138. For press inquiries, please contact media.relations@infineon.com. Industry analysts interested in a briefing can email marketresearch.relations@infineon.com.
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The Company had around 57,000 employees worldwide (end of September 2025) and generated revenue of about €14.7 billion in the 2025 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Press Photos
Infineon’s TEGRION™ SLI22 automotive security controller with post-quantum cryptography certified to Common Criteria EAL6+
JPEG
2126x1114 px
Infineon’s TEGRION™ SLI22 automotive security controller is a robust, high‑performance, PQC‑ready security platform and can be deployed across a wide range of security-critical applications, including eSIM, V2X, and car access.
JPEG
2126x1196 px
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : infcss202603-058
Ulrike Mittereder
Spokesperson Consumer, Compute and Communication, CSS Division
+49 89 234 43951