Infineon introduces CoolGaN™ G3 Transistor in new Silicon-footprint packages to drive industry-wide standardization

Technology news

Feb 18, 2025

Munich, Germany – 18 February 2025 – Gallium Nitride (GaN) technology plays a crucial role in enabling power electronics to reach the highest levels of performance. However, GaN suppliers have thus far taken different approaches to package types and sizes, leading to fragmentation and lack of multiple footprint-compatible sources for customers. Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) addresses this challenge by announcing the high-performance gallium nitride CoolGaN™ G3 Transistor 100 V in RQFN 5x6 package (IGD015S10S1) and 80 V in RQFN 3.3x3.3 package (IGE033S08S1).

“The new devices are compatible with industry-standard silicon MOSFET packages, meeting customer demands for a standardized footprint, easier handling and faster-time-to-market,” said, Dr. Antoine Jalabert, Product Line Head for mid-voltage GaN at Infineon.

The CoolGaN G3 100 V Transistor devices will be available in a 5x6 RQFN package with a typical on-resistance of 1.1 mΩ. Additionally, the 80 V transistor in a 3.3x3.3 RQFN package has a typical resistance of 2.3 mΩ. These transistors offer a footprint that, for the first time, allows for easy multi-sourcing strategies and complementary layouts to Silicon-based designs. The new packages in combination with GaN offer a low-resistance connection and low parasitics, enabling high performance transistor output in a familiar footprint.

Moreover, this chip and package combination allows for high level of robustness in terms of thermal cycling, in addition to improved thermal conductivity, as heat is better distributed and dissipated due to the larger exposed surface area and higher copper density.

Availability

Samples of the GaN transistors IGE033S08S1 and IGD015S10S1 in RQFN packages will be available in April 2025. Learn more here.

Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The Company had around 58,060 employees worldwide (end of September 2024) and generated revenue of about €15 billion in the 2024 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).

Follow us: X - Facebook - LinkedIn

Press Photos

CoolGaN G3 100V Transistor

CoolGaN G3 100V Transistor

CoolGaN™ G3 Transistor in new Silicon-footprint packages offer a footprint that allows for easy multi-sourcing strategies.

JPEG

2126x1190 px

Download

Information Number : INFPSS202502-057

avatar

Michael Burner

Spokesperson Power Systems Division (PS)

+49 89 234 39300

Send email