Infineon introduces XENSIV™ TLE4802SC16-S0000 with inductive sensing for higher accuracy and performance
Infineon introduces XENSIV™ TLE4802SC16-S0000 with inductive sensing for higher accuracy and performance
Technology news
Munich, Germany – 10 June 2025 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) is launching the XENSIV™ TLE4802SC16-S0000, an inductive sensor designed to enhance performance in automotive chassis applications. The sensor enables high-precision torque and angle measurements with robust stray field robustness, supporting digital output via SENT or SPC protocols. It achieves highly accurate sensing without needing additional shielding. Tailored for use in electric power steering systems, including torque and steering angle sensors, as well as pedal and suspension applications, the sensor offers both flexibility and reliability.
The XENSIV TLE4802SC16-S0000 combines a coil system driver, signal conditioning circuits, and a digital signal processor (DSP) in a single package. The sensor includes overvoltage and reverse polarity protection and comes in a RoHS-compliant and halogen-free surface-mounted TSSOP-16 package. It is qualified to AECQ100, Grade 0, for operation across a wide temperature range from -40°C to 150°C. Furthermore, the sensor is fully compliant with ISO 26262, making it ideal for safety-critical systems. A built-in cybersecurity function protects the system communications against man-in-the-middle attacks. The TLE4802SC16-S0000 is the first in a new family of inductive sensors, with further variants planned for release.
Availability
The TLE4802SC16-S0000 is available now and can be ordered in sample quantities or for volume production. Further information is available at www.infineon.com/inductive-position-sensing
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The Company had around 58,060 employees worldwide (end of September 2024) and generated revenue of about €15 billion in the 2024 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Press Photos
XENSIV TLE4802
The XENSIV™TLE4802SC16-S0000 combines a coil system driver, signal conditioning circuits, and a digital signal processor (DSP) in a single package.
JPEG
2126x2199 px
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : INFATV202506-114