XENSIV™ 4th generation of magnetic switches supports functional safety up to ASIL B in automotive applications
XENSIV™ 4th generation of magnetic switches supports functional safety up to ASIL B in automotive applications
Technology news
Munich, Germany – 24 April 2025 – When developing applications for autonomous driving, compliance with the ISO 26262 standard is crucial – at both the system and sensor levels. To meet these demands, Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) introduces the XENSIV™ TLE4960x magnetic switch family. Developed in accordance with ISO 26262, the TLE4960x switches integrate diagnostic functions to support functional safety applications with requirements up to ASIL B. They are the only ASIL-B-compliant switches on the market that can address a wide range of automotive applications, including window regulators, sunroof actuators, and seat adjustment. In addition, the devices are AEC-Q100 compliant and qualified to Grade 0, ensuring robust performance in harsh environments.
The TLE4960x devices are designed to measure the magnetic field orthogonal to the printed circuit board in the Z-direction and feature an open-drain output for speed information. They also include integrated overcurrent and overtemperature protection. Housed in a standardized SOT23-3 SMD package, the sensors require only 1.6 mA and operate across an extended temperature range from -40°C to 175°C. Their excellent temperature stability makes them ideal for harsh automotive environments.
Availability
The XENSIV TLE4960x magnetic switch family can be ordered now. Further information is available at www.infineon.com/magnetic-switches.
About Infineon
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The Company had around 58,060 employees worldwide (end of September 2024) and generated revenue of about €15 billion in the 2024 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : INFATV202504-090