Infineon introduces 75 mΩ industrial CoolSiC™ MOSFETs 650 V G2 for medium-power applications with high power density
Infineon introduces 75 mΩ industrial CoolSiC™ MOSFETs 650 V G2 for medium-power applications with high power density
Technology news
Munich, Germany – 26 August 2025 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) is expanding its CoolSiC™ MOSFETs 650 V G2 portfolio with new 75 mΩ variants to meet the demand for more compact and powerful systems. The devices are available in multiple package options, including TOLL, ThinTOLL 8x8, TOLT, D2PAK, TO247-3, and TO247-4. As a result, the product family supports both Top Side Cooling (TSC) and Bottom Side Cooling (BSC) approaches and offers developers a high degree of flexibility. The devices are ideal for high- and medium-power switching mode power supplies (SMPS) in different applications, including AI servers, renewable energy, electric vehicle and e-mobility chargers, humanoid robot chargers, televisions, and drives.
The CoolSiC MOSFETs 650 V G2 are based on the second-generation (G2) of CoolSiC technology and offer improved figures of merit, higher reliability, and enhanced ease of use compared to the previous generation. The different packages offer various advantages: TOLL and ThinTOLL 8x8 packages provide high thermal cycle stability on the PCB and enable compact system designs. When used in SMPS, they reduce the space requirements on the PCB and lower manufacturing costs at the system level. The list of target applications for TOLL and ThinTOLL 8x8 has been expanded, enabling PCB designers to address cost-reduction challenges. The addition of TOLT strengthens Infineon's growing TSC product family, which also includes CoolMOS™ 8, CoolSiC, CoolGaN™ and Optimos™. The TSC variants allow up to 95 percent direct heat dissipation and enable designers to use both sides of the PCB, improving space utilization and reducing parasitic effects.
Availability
The CoolSiC MOSFETs 650 V G2 75 mΩ are available now and come in TOLL, ThinTOLL 8x8, TOLT, D2PAK, TO247-3, and TO247-4 packages. Further information is available at www.infineon.com/coolsic-650v.
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The Company had around 58,060 employees worldwide (end of September 2024) and generated revenue of about €15 billion in the 2024 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Press Photos
The CoolSiC™ MOSFETs 650 V G2 portfolio from Infineon is now extended with new 75 mΩ variants to meet the demand for more compact and powerful systems
JPEG
2126x1327 px
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : INFPSS202508-136