EB Tresos

Description:

Encompasses the AUTOSAR communication services for vehicle network communication.
These services provide a uniform interface to the vehicle network, independent of the communication protocol used. The services are required in every AUTOSAR communication stack.

For each communication requirement, EB offers either a CAN, LIN, FlexRay, or Ethernet stack which includes the specific network communication. Together with communication services, they form a reliable solution for all types of automotive networks. EB ensure efficient data transformation, i.e., mapping of signals to PDUs, via one of these formats:

  • Signal-based format resulting in densely packed PDUs–optimized for CAN, FlexRay, and LIN.
  • Generic data serialization format (new with AUTOSAR release 4.2), optimized for Automotive Ethernet