CYW55512
Active and preferred
RoHS Compliant
Lead-free

CYW55512

Wi-Fi 6 1x1 dual-band and Bluetooth® 6.0 low power Combo IC
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYW55512
CYW55512
ea.


Product details

  • Antenna Configuration
    1x1
  • Bluetooth Interface
    UART/SDIO
  • Bluetooth Specification
    Bluetooth 6.0
  • Core
    Cortex M33
  • Dimensions
    3.57 × 5.32 mm
  • Family
    AIROC™ Wi-Fi + Bluetooth® Combos
  • Frequency
    192 MHz
  • GPIOs
    39
  • Launch Date
    2025
  • Longevity - 15 years
    Yes
  • Longevity - Extended
    No
  • Operating system support
    Linux, Android, RTOS
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    3 V to 4.8 V
  • Package
    WLBGA-143
  • Partner Module
    Y
  • Pitch
    0.35 mm
  • Planned to be available until at least
    01-01-2040
  • Product Description
    Wi-Fi 6 Combo
  • ROM
    2048 KB
  • SRAM
    768 KByte
  • Wi-Fi Band
    2.4GHz, 5GHz
  • Wi-Fi Bandwidth
    20 MHz
  • WI-FI Interface
    SDIO/SPI
  • Wi-Fi Specification
    Wi-Fi 6 (802.11ax)

OPN
CYW55512IUBGTXTMA1
Product Status active and preferred
Infineon Package
Package Name WLBGA-143 (002-33373)
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2040
Launch Date 07/2024
Country of Assembly (CoA)
SG
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name WLBGA-143 (002-33373)
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2040
Launch Date 07/2024
Country of Assembly (CoA)
SG
Country of Diffusion (CoD)
TW
ea.
in stock
The high-performance, low-power AIROC™ CYW55512 dual-band Wi-Fi 6 and Bluetooth® 5.4 single-chip combo delivers secure, reliable connectivity that goes beyond wireless standards. This optimized, power-efficient design is made for smart home, wearables, and small form-factor applications. It offers an cost-effective balance of advanced Wi-Fi 6 and Bluetooth®/BLE features with performance and power savings for your IoT connectivity needs.

Features

  • 1x1, Dual-Band 2.4/5GHz, 20MHz Wi-Fi 6
  • OFDMA, MU-MIMO, TWT, BSS Coloring, DCM
  • STA and SoftAP mode
  • Network offload power save features
  • WPA2 and WPA3 Security
  • SDIO and GSPI Host Interface
  • Bluetooth®/BLE 5.4
  • Bluetooth A2DP, HFP Audio, LE Audio
  • LE long range, 2Mbps, Adv. Extensions
  • UART or SDIO shared with Wi-Fi
  • -40 to +85C operating temperature range
  • Secure boot, encryption, authentication

Benefits

  • Optimized for IoT application demands
  • Boosts network efficiency
  • Improves range and saves power
  • Bluetooth/BLE Audio hosted or embedded
  • Multi-layer security improves protection
  • EU CRA Class I (targeted)

Applications

Diagrams

CYW55511,12,13 Block Diagram
CYW55511,12,13 Block Diagram
CYW55511,12,13 Block Diagram
Documents

Design resources

Developer community