TLE6251DS
not for new design
RoHS Compliant
Lead-free

TLE6251DS

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE6251DS
TLE6251DS


Product details

  • Additional Features
    STB, SPLIT
  • Base Product
    CAN Classic
  • Bus Wake-Up Capability
    Yes
  • Family
    Classical CAN 1MBit/s
  • Features
    SPLIT, STB
  • Planned to be available until at least
    n.a
  • Product Category
    Transceivers
  • Qualification
    Automotive
  • Quiescent Current
    < 30 µA at 5 V standby
  • Standards
    ISO11898-5
  • Supply Voltage
    5 V
  • Transmission Rate max
    1 MBit/s
  • Type
    CAN
  • Wake-up Inputs
    Bus Wake-up

OPN
TLE6251DSXUMA2
Product Status not for new design
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
MY

Product Status not for new design
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
MY
Introducing the TLE6251DS CAN-transceiver, designed for high-speed data transmission in automotive and industrial applications. It offers improved passive behavior, remote wake-up capability, normal and stand-by modes, and robustness for 12 V and 24 V applications. Utilizing Smart Power Technology SPT®, it integrates bipolar and CMOS control circuitry for enhanced performance.

Features

  • CAN data transmission rate up to 1 Mbaud
  • Compliant to ISO11898-2/-5
  • Supports 12 V and 24 V automotive applications
  • Low power mode with remote wake-up via CAN bus
  • Wake signaling by RxD change
  • No BUS load in stand-by mode
  • Wide common mode range for electromagnetic immunity (EMI)
  • Digital inputs compatible to 3.3 and 5 V logic devices
  • CAN short circuit proof to ground, battery and V CC
  • Split termination to stabilize the recessive level
  • TxD time-out function
  • Overtemperature protection
  • Protected against automotive transients
  • Green Product (RoHS compliant)
  • AEC Qualified

Applications

Documents

Design resources

Developer community