- ASIC
- Battery management ICs
- Clocks and timing solutions
- ESD and surge protection devices
- Automotive Ethernet
- Evaluation Boards
- High reliability
- Isolation
- Memories
- Microcontroller
- Power
- RF
- Security and smart card solutions
- Sensor technology
- Small signal transistors and diodes
- Transceivers
- Universal Serial Bus (USB)
- Wireless connectivity
- Search Tools
- Technology
- Packages
- Product Information
- Ordering
- Overview
- Automotive Ethernet PHY for in-vehicle networking
- Automotive Ethernet Switches for in-vehicle networking
- Overview
- Embedded flash IP solutions
- Flash+RAM MCP solutions
- F-RAM (Ferroelectric RAM)
- NOR flash
- nvSRAM (non-volatile SRAM)
- PSRAM – Pseudostatic RAM
- Radiation hardened and high-reliability memories
- SRAMs (Static Random Access Memory)
- Wafer and die memory solutions
- Overview
- AURIX™ TriCore™ MCUs
- PSOC™ MCUs
- TRAVEO™ T2G MCUs
- XMC™ MCUs
- Legacy MCUs
- MOTIX™ motor control SoCs/SIPs
- Overview
- AC-DC power conversion
- Automotive conventional powertrain ICs
- Class D audio amplifier ICs
- Contactless power and sensing ICs
- DC-DC converters
- Diodes and thyristors (Si/SiC)
- eFuses
- Gallium nitride (GaN)
- Gate Driver ICs
- IGBTs – Insulated gate bipolar transistors
- Intelligent power modules (IPM)
- JFETs
- LED driver ICs
- Motor drivers
- MOSFETs
- Power modules
- Power supply ICs
- Protection and monitoring ICs
- Silicon carbide (SiC)
- Smart power switches
- Solid state relays and isolators
- Wireless charging ICs
- Overview
- Antenna cross switches
- Antenna tuners
- Bias and control
- Coupler
- Driver amplifiers
- Rad hard microwave and RF
- Low noise amplifiers (LNAs)
- RF diode
- RF switches
- RF transistors
- Wireless control receiver
- Overview
- Calypso® products
- CIPURSE™ products
- Contactless memories
- OPTIGA™ embedded security solutions
- SECORA™ security solutions
- Security controllers
- Smart card modules
- Smart solutions for government ID
- Overview
- ToF 3D image sensors
- Current sensors
- Gas sensors
- Inductive position sensors
- MEMS microphones
- Pressure sensors
- Radar sensors
- Magnetic position sensors
- Magnetic speed sensors
- Capacitive sensors
- Temperature sensors
- Battery sensors
- Digital X-ray
- Computed tomography
- Sensor interface ASICs
- Overview
- Bipolar transistors
- Diodes
- Small signal/small power MOSFET
- Overview
- Automotive transceivers
- Control communication
- Powerline communications
- Overview
- USB 2.0 peripheral controllers
- USB 3.2 peripheral controllers
- USB hub controllers
- USB PD high-voltage microcontrollers
- USB-C AC-DC and DC-DC charging solutions
- USB-C charging port controllers
- USB-C Power Delivery controllers
- Overview
- AIROC™ Automotive wireless
- AIROC™ Bluetooth® and multiprotocol
- AIROC™ connected MCU
- AIROC™ Wi-Fi + Bluetooth® combos
- AIROC™ Ultra-Wide Band Solutions
- Overview
- Commercial off-the-shelf (COTs) memory portfolio
- Defense memory portfolio
- High-reliability power conversion and management
- Overview
- Rad hard microwave and RF
- Radiation hardened power
- Space memory portfolio
- Overview
- Parallel NOR flash
- SEMPER™ NOR flash family
- SEMPER™ X1 LPDDR flash
- Serial NOR flash
- Overview
-
32-bit TriCore™ AURIX™ – TC2x
- Overview
- AURIX™ family – TC21xL
- AURIX™ family – TC21xSC (wireless charging)
- AURIX™ family – TC22xL
- AURIX™ family – TC23xL
- AURIX™ family – TC23xLA (ADAS)
- AURIX™ family – TC23xLX
- AURIX™ family – TC264DA (ADAS)
- AURIX™ family – TC26xD
- AURIX™ family – TC27xT
- AURIX™ family – TC297TA (ADAS)
- AURIX™ family – TC29xT
- AURIX™ family – TC29xTT (ADAS)
- AURIX™ family – TC29xTX
- AURIX™ TC2x emulation devices
-
32-bit TriCore™ AURIX™ – TC3x
- Overview
- AURIX™ family - TC32xLP
- AURIX™ family – TC33xDA
- AURIX™ family - TC33xLP
- AURIX™ family – TC35xTA (ADAS)
- AURIX™ family – TC36xDP
- AURIX™ family – TC37xTP
- AURIX™ family – TC37xTX
- AURIX™ family – TC38xQP
- AURIX™ family – TC39xXA (ADAS)
- TC39xXX/XP
- AURIX™ family – TC3Ex
- AURIX™ TC37xTE (emulation devices)
- AURIX™ TC39xXE (emulation devices)
- 32-bit TriCore™ AURIX™ – TC4x
- Overview
- PSOC™ 4 Arm® Cortex®-M0/M0+
- PSOC™ 4 HV Arm® Cortex®-M0+
- PSOC™ 5 LP Arm® Cortex®-M3
- PSOC™ 6 Arm® Cortex®-M4/M0+
- PSOC™ Multitouch Touchscreen Controller
- PSOC™ Control C3 Arm® Cortex®-M33
- PSOC™ Automotive 4: Arm® Cortex®-M0/M0+
- PSOC™ Edge Arm® Cortex® M55/M33
- PSOC™ Control C1 Arm® Cortex®-M0
- Overview
- 32-bit TRAVEO™ T2G Arm® Cortex® for body
- 32-bit TRAVEO™ T2G Arm® Cortex® for cluster
- Overview
- 32-bit XMC1000 industrial microcontroller Arm® Cortex®-M0
- 32-bit XMC4000 industrial microcontroller Arm® Cortex®-M4
- XMC5000 Industrial Microcontroller Arm® Cortex®-M4F
- 32-bit XMC7000 Industrial Microcontroller Arm® Cortex®-M7
- Overview
- Legacy 32-bit MCU
- Legacy 8-bit/16-bit microcontroller
- Other legacy MCUs
- 32-bit FM Arm® Cortex® Microcontroller
- Sensing controllers
- Overview
- AC-DC integrated power stage - CoolSET™
- AC-DC PWM and PFC controller
- Overview
- Bridge rectifiers & AC switches
- CoolSiC™ Schottky diodes
- Diode bare dies
- Silicon diodes
- Thyristor / Diode Power Modules
- Thyristor soft starter modules
- Thyristor/diode discs
- Overview
- GaN bidirectional switches
- GaN smart
- GaN transistors (GaN HEMTs)
- GaN with integrated driver
- GaN bare dies
- Overview
- Automotive gate driver ICs
- Gate Driver ICs for GaN HEMTs
- Gate Driver ICs for SiC MOSFETs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver ICs
- Isolated Gate Driver ICs
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver ICs
- Three-Phase Gate Driver ICs
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate Driver ICs
- Overview
- Automotive MOSFET: 30 V to 800 V
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
- OPTIREG™ PMIC: Automotive power management ICs
- Automotive switching regulators
- OPTIREG™ System Basis Chips (SBC)
- Overview
- High-side switches
- Low-side switches
- Multichannel SPI Switches & Controller
- Automotive eFuses
- Overview
- Radar sensors for automotive
- Radar sensors for IoT
- Overview
- EZ-USB™ CX3 MIPI CSI2 to USB 3.0 camera controller
- EZ-USB™ FX10 & FX5N USB 10Gbps peripheral controller
- EZ-USB™ FX20 USB 20 Gbps peripheral controller
- EZ-USB™ FX3 USB 5 Gbps peripheral controller
- EZ-USB™ FX3S USB 5 Gbps peripheral controller with storage interface
- EZ-USB™ FX5 USB 5 Gbps peripheral controller
- EZ-USB™ SD3 USB 5 Gbps storage controller
- EZ-USB™ SX3 FIFO to USB 5 Gbps peripheral controller
- Overview
- EZ-PD™ PMG1-B1 Battery Charge Controller with USB-C PD MCU
- EZ-PD™ PMG1-S0 high-voltage MCU with USB-C and PD
- EZ-PD™ PMG1-S1 high-voltage MCU with USB-C and PD
- EZ-PD™ PMG1-S2 high-voltage MCU with USB PD
- EZ-PD™ PMG1-S3 high-voltage MCU with USB-C & PD
- EZ-PD™ PMG1-B2 Battery Charge Controller with USB-C PD MCU
- Overview
- EZ-PD™ CCG3 USB type-C port controller PD
- EZ-PD™ CCG3PA USB-C and PD
- EZ-PD™ CCG3PA-NFET USB-C PD controller
- EZ-PD™ CCG7x consumer USB-C Power Delivery & DC-DC controller
- EZ-PD™ PAG1: power adapter generation 1
- EZ-PD™ PAG2: Power Adapter Generation 2
- EZ-PD™ PAG2-PD USB-C PD Controller
- Overview
- EZ-PD™ ACG1F one-port USB-C controller
- EZ-PD™ CCG2 USB Type-C port controller
- EZ-PD™ CCG3PA Automotive USB-C and Power Delivery controller
- EZ-PD™ CCG4 two-port USB-C and PD
- EZ-PD™ CCG5 dual-port and CCG5C single-port USB-C PD controllers
- EZ-PD™ CCG6 one-port USB-C & PD controller
- EZ-PD™ CCG6_CFP and EZ-PD™ CCG8_CFP Dual-Single-Port USB-C PD
- EZ-PD™ CCG6DF dual-port and CCG6SF single-port USB-C PD controllers
- EZ-PD™ CCG7D Automotive dual-port USB-C PD + DC-DC controller
- EZ-PD™ CCG7S Automotive single-port USB-C PD solution with a DC-DC controller + FETs
- EZ-PD™ CCG8 dual-single-port USB-C PD
- EZ-PD™ CMG1 USB-C EMCA controller
- EZ-PD™ CMG2 USB-C EMCA controller with EPR
Browse by core architecture
Browse by key technologies
Browse by design resources & partners
- LATEST IN
- Aerospace and defense
- AI and data center
- Automotive
- Communications
- Consumer electronics
- Health and lifestyle
- Industrial
- Security solutions
- Smart home and building
- Solutions
- Overview
- Defense applications
- Space applications
- Overview
- Data center power solutions
- Edge computing
- Machine Learning Edge AI
- Overview
- ADAS & autonomous driving
- Automotive body electronics
- Automotive LED lighting systems
- Automotive zonal architecture
- Chassis control & safety
- Electric vehicle drivetrain system
- EV thermal management system
- In-vehicle infotainment & HMI
- Light electric vehicle solutions
- Overview
- Satellite communications
- Telecommunications infrastructure
- Overview
- Power adapters and chargers
- Complete system solutions for smart TVs
- Mobile device and smartphone solutions
- Semiconductor solutions for home entertainment applications
- Smart conference systems
- Drones
- AR and smart glasses
- Photovoltaic
- Consumer Wearables
- Home appliances
- Overview
- Power adapters and chargers
- Asset Tracking
- Battery formation and testing
- Electric forklifts
- Battery energy storage (BESS)
- EV charging
- High voltage solid-state power distribution
- Industrial automation
- Industrial motor drives and controls
- Industrial robots
- LED lighting system design
- Light electric vehicle solutions
- Power transmission and distribution
- Traction
- Uninterruptible power supplies (UPS)
- Digital health
- Robotics
- Wind power
- Hydrogen electrolysis
- Photovoltaic
- Industrial & Medical SMPS
- Power tools
- Overview
- Device authentication and brand protection
- Embedded security for the Internet of Things (IoT)
- eSIM applications
- Government identification
- Mobile security
- Payment solutions
- Access control and ticketing
- Overview
- Domestic robots
- Heating ventilation and air conditioning (HVAC)
- Home and building automation
- PC accessories
- Semiconductor solutions for home entertainment applications
- Overview
- Battery management systems (BMS)
- Connectivity
- Human Machine Interface
- Machine Learning Edge AI
- Motor control
- Power conversion
- Security
- Sensor solutions
- System diagnostics and analytics
- Overview
- FPGAs in datacenter applications
- Power system reliability modeling
-
Server rack power management
- Overview
- Server power supply units (PSU)
- Server battery backup units (BBU)
- Intermediate Bus Converter (IBC)
- Ampere CPU voltage regulator Ics
- Intel CPU voltage regulator Ics
- AMD CPU voltage regulator Ics
- AI accelerator cards
- SmartNIC cards
- Network switches for AI data centers and server racks
- Server power path protection
- Data center power distribution
- Overview
- Automotive animated LED lighting system
- Automotive LED front single light functions
- Automotive LED rear single light functions
- Full LED headlight system - multi-channel LED driver
- LED driver solutions for electric two- and three-wheelers
- LED pixel light controller - supply & communication
- Static interior ambient LED light
- Overview
- Active suspension control
- Automotive braking solutions
- Automotive steering solutions
- Chassis domain control
- Overview
-
Automotive battery management system
- Overview
- Automotive battery cell monitoring & balancing
- Automotive battery control unit (BCU)
- Automotive battery isolated communication
- Automotive battery management system (BMS) - 12 V to 24 V
- Automotive battery management system (BMS) - 48 V
- Automotive battery management system (BMS) - high-voltage
- Automotive battery pack monitoring
- Automotive battery passport & event logging
- Automotive battery protection & disconnection
- Automotive current sensing & coulomb counting
- BMS (electric two- & three-wheelers)
- EV charging
- FCEV powertrain solutions
- Auxiliary inverter
- Auxiliary inverter - high-voltage (commercial vehicles)
- EV traction inverter
- Traction inverter (electric commercial vehicles)
- Traction inverter (electric two- & three-wheelers)
- DC-DC converter high-voltage
- DC-DC converter high-voltage (commercial vehicles)
- On-board charging (electric commercial vehicles)
- On-board charging (OBC)
- On-board charging (OBC) solutions for electric two- and three-wheelers
- Overview
- Audio amplifier solutions
- Complete system solutions for smart TVs
- Distribution audio amplifier unit solutions
- Home theater installation speaker system solutions
- Party speaker solutions
- PoE audio amplifier unit solutions
- Portable speaker solutions
- Powered active speaker systems
- Remote control
- Smart speaker designs
- Soundbar solutions
- Overview
- Data center power solutions
- Digital input/output (I/O) modules
- DIN rail power supply solutions
- Home and building automation
- Industrial HMI Monitors and Panels
- Industrial motor drives and controls
- Industrial PC
- Industrial robots
- Machine vision
- Mobile robots (AGV, AMR)
- Programmable logic controller (PLC)
- Solid-state circuit breaker (SSCB)
- Uninterruptible power supplies (UPS)
- Overview
- Durable healthcare equipment
- Disposable healthcare equipment
- Healthcare wearables
- Overview
- Automotive battery management system
- Industrial and consumer BMS
- Overview
- AC-DC power conversion
- DC-DC power conversion
- Overview
- Power supply health monitoring
- LATEST IN
- Digital documentation
- Boards & Kits
- Finder & selection tools
- Platforms
- Services
- Simulation & Modeling
- Software
- Tools
- Partners
- Infineon for Makers
- University Alliance Program
- Overview
- Bipolar Discs Finder
- Bipolar Module Finder
- Connected Secure Systems Finder
- Diode Rectifier Finder
- ESD Protection Finder
- Evaluation Board Finder
- Gate Driver Finder
- IGBT Discrete Finder
- IGBT Module Finder
- IPM Finder
- Microcontroller Finder
- MOSFET Finder
- PMIC Finder
- Product Finder
- PSOC™ and FMx MCU Board & Kit Finder
- Radar Finder
- Reference Design Finder
- Simulation Model Finder
- Smart Power Switch Finder
- Transceiver Finder
- Voltage Regulator Finder
- Wireless Connectivity Board & Kit Finder
- Overview
- AIROC™ software & tools
- AURIX™ software & tools
- DRIVECORE™ for automotive software development
- iMOTION™ software & tools
- Infineon Smart Power Switches & Gate Driver Tool Suite
- MOTIX™ software & tools
- OPTIGA™ software & tools
- PSOC™ software & tools
- TRAVEO™ software & tools
- XENSIV™ software & tools
- XMC™ software & tools
- Overview
- CoolGaN™ Simulation Tool (PLECS)
- HiRel Fit Rate Tool
- Infineon Designer
- Interactive product sheet
- IPOSIM Online Power Simulation Platform
- InfineonSpice Offline Simulation Tool
- OPTIREG™ automotive power supply ICs Simulation Tool (PLECS)
- Power MOSFET Simulation Models
- PowerEsim Switch Mode Power Supply Design Tool
- Solution Finder
- XENSIV™ Magnetic Sensor Simulation Tool
- Overview
- AURIX™ certifications
- AURIX™ development tools
-
AURIX™ Embedded Software
- Overview
- AURIX™ Applications software
- AURIX™ Artificial Intelligence
- AURIX™ Gateway
- AURIX™ iLLD Drivers
- Infineon safety
- AURIX™ Security
- AURIX™ TC3xx Motor Control Application Kit
- AURIX™ TC4x SW application architecture
- Infineon AUTOSAR
- Communication and Connectivity
- Middleware
- Non AUTOSAR OS/RTOS
- OTA
- AURIX™ Microcontroller Kits
- Overview
- TRAVEO™ Development Tools
- TRAVEO™ Embedded Software
- Overview
- XENSIV™ Development Tools
- XENSIV™ Embedded Software
- XENSIV™ evaluation boards
- Overview
- CAPSENSE™ Controllers Code Examples
- Memories for Embedded Systems Code Examples
- PSOC™ 1 Code Examples for PSOC™ Designer
- PSOC™ 3 Code Examples for PSOC™ Creator
- PSOC™ 3/4/5 Code Examples
- PSOC™ 4 Code Examples for PSOC™ Creator
- PSOC™ 6 Code Examples for PSOC™ Creator
- PSOC™ 63 Code Examples
- USB Controllers Code Examples
- Overview
- DEEPCRAFT™ AI Hub
- DEEPCRAFT™ Audio Enhancement
- DEEPCRAFT™ Model Converter
-
DEEPCRAFT™ Ready Models
- Overview
- DEEPCRAFT™ Ready Model for Baby Cry Detection
- DEEPCRAFT™ Ready Model for Cough Detection
- DEEPCRAFT™ Ready Model for Direction of Arrival (Sound)
- DEEPCRAFT™ Ready Model for Factory Alarm Detection
- DEEPCRAFT™ Ready Model for Fall Detection
- DEEPCRAFT™ Ready Model for Gesture Classification
- DEEPCRAFT™ Ready Model for Siren Detection
- DEEPCRAFT™ Ready Model for Snore Detection
- DEEPCRAFT™ Studio
- DEEPCRAFT™ Voice Assistant
- Overview
- AIROC™ Wi-Fi & Bluetooth EZ-Serial Module Firmware Platform
- AIROC™ Wi-Fi & Bluetooth Linux and Android Drivers
- emWin Graphics Library and GUI for PSOC™
- Infineon Complex Device Driver for Battery Management Systems
- Memory Solutions Hub
- PSOC™ 6 Peripheral Driver Library (PDL) for PSOC™ Creator
- USB Controllers EZ-USB™ GX3 Software and Drivers
- Overview
- CAPSENSE™ Controllers Configuration Tools EZ-Click
- DC-DC Integrated POL Voltage Regulators Configuration Tool – PowIRCenter
- EZ-USB™ SX3 Configuration Utility
- FM+ Configuration Tools
- FMx Configuration Tools
- Tranceiver IC Configuration Tool
- USB EZ-PD™ Configuration Utility
- USB EZ-PD™ Dock Configuration Utility
- USB EZ-USB™ HX3C Blaster Plus Configuration Utility
- USB UART Config Utility
- XENSIV™ Tire Pressure Sensor Programming
- Overview
- EZ-PD™ CCGx Dock Software Development Kit
-
FMx Softune IDE
- Overview
- RealOS™ Real-Time Operating System
- Softune IDE Language tools
- Softune Workbench
- Tool Lineup for F2MC-16 Family SOFTUNE V3
- Tool Lineup for F2MC-8FX Family SOFTUNE V3
- Tool Lineup for FR Family SOFTUNE V6
- Virtual Starter Kit
- Windows 10 operation of released SOFTUNE product
- Windows 7 operation of released SOFTUNE product
- Windows 8 operation of released SOFTUNE product
- Infineon GUI Designer
- ModusToolbox™ Software
- PSOC™ Creator Software
- Radar Development Kit
- RUST
- USB Controllers SDK
- Wireless Connectivity Bluetooth Mesh Helper Applications
- XMC™ DAVE™ Software
- Overview
- AIROC™ Bluetooth® Connect App Archive
- Cypress™ Programmer Archive
- EZ-PD™ CCGx Power Software Development Kit Archive
- ModusToolbox™ Software Archive
- PSOC™ Creator Archive
- PSOC™ Designer Archive
- PSOC™ Programmer Archive
- USB EZ-PD™ Configuration Utility Archives
- USB EZ-PD™ Host SDK Archives
- USB EZ-USB™ FX3 Archive
- USB EZ-USB™ HX3PD Configuration Utility Archive
- WICED™ Smart SDK Archive
- WICED™ Studio Archive
- Overview
- Infineon Developer Center Launcher
- Infineon Register Viewer
- Pin and Code Wizard
- Timing Solutions
- Wireless Connectivity
- LATEST IN
- Support
- Training
- Developer Community
- News
Business & Financial Press
Sep 09, 2026
Business & Financial Press
Aug 31, 2026
Business & Financial Press
Aug 24, 2026
Business & Financial Press
Aug 21, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Sep 09, 2026
Business & Financial Press
Aug 31, 2026
Business & Financial Press
Aug 24, 2026
Business & Financial Press
Aug 21, 2026
ToF 3D image sensors
Our network of trusted REAL3™ ToF 3D image sensor partners are going to accelerate your product's time-to-market by minimizing your development time.
-
On this page
Overview
Infineon’s REAL3™ 3D image sensors use advanced Time-of-Flight (ToF) technology for accurate depth sensing and 3D imaging. Part of the XENSIV™ sensor portfolio, REAL3™ supports consumer, industrial, and automotive applications. Combined with Infineon’s VCSEL driver IC, the REAL3™ ToF module delivers high performance, low-latency operation, a compact footprint, and cost efficiency, enabling reliable next-generation 3D sensing solutions.
Key Features
- Accurate & precise depth sensing
- High resolution 3D point cloud
- Simultaneous 2D grayscale image
- Robust in all light conditions
- Smallest form factor
- On-chip integrated laser safety
- Multi-camera interference robust
- ISO 26262-compliant (ASIL B)
- Variant in plastic BGA package
Applications
Products
About
REAL3™ ToF imager solutions are the perfect fit for the smallest 3D vision camera modules, combining accurate depth measurement over the short and longer ranges with the lowest power consumption. The REAL3™ product portfolio comprises dedicated 3D single-chip image sensors with different pixel resolutions and are delivered as bare die or in an automotive qualified BGA package. The imagers are highly configurable to meet different application requirements, like supporting HDR modes and dual illuminations (for hybrid ToF use-cases). Thanks to its patented Suppression of Background Illumination (SBI) technology, they support camera deployments under all ambient light conditions. SBI and other embedded features are additionally supporting best-in-class robustness against multi-camera interference. Safety critical applications are addressed by an ISO26262 ASIL-B compliant variant. Together with the highly integrated driver ICs for VCSEL illumination, they form an optimized bundle for the smallest ToF camera module designs.
The BOM-optimized REAL3™ ToF hardware is complemented by a broad network of global design, software, and manufacturing partners providing optimal support, high innovation power, and fast time to market to all REAL3™ customers. Leverage Infineon’s partner network of module makers and camera design houses for complete ToF camera modules to directly use the 3D point cloud in your application.
REAL3™ ToF imagers are working according to the indirect Time-of-Flight (iToF) principle. Hereby, the ToF camera module projects modulated infrared light onto an object, user, or scene of interest. The reflected light is captured by the ToF imager, which measures the amplitude and phase difference for each pixel. This raw data is then processed by an external application processor, resulting in a highly reliable distance image, as well as a grayscale picture of the entire scene.
Why Time-of-Flight:
- Robust, measured 3D depth data with high resolution under all lighting conditions!
- Depth data is measured, neither calculated nor estimated, as in 2D AI or 2D stereo camera solutions.
- Works under all light conditions, from darkness to strong direct sunlight, night view including depth and gray value picture.
- Depth data includes confidence data to guarantee data integrity.
- Small form factor, mechanically stable solution, lifetime calibration, no risk of losing calibration over lifetime.
- Low computational load on system processor.
Why REAL3™ ToF from Infineon:
- Highly optimized, flexible, best-in-class performance, and volume-proven!
- Comprehensive iToF product portfolio: from automotive-grade, ASIL-B level packaged VGA imager to HQVGA imager as bare die for consumer applications, and low-cost laser driver ICs for optimized camera module bills of materials (BOM).
- Volume-proven in automotive, robotics, smartphone, XR, and other consumer and industrial applications.
- High flexibility: integrated controller and freely programmable modulation frequencies and operation modes, such as HDR mode with multiple modulation frequencies, code-based modulation, control of multiple illumination sources, camera synchronization, and multi-camera operation.
- Best sunlight robustness: patented Suppression of Backlight Illumination (SBI) circuitry in every pixel.
- Fast time-to-market: a mutually complementary, fully integrated offering from Infineon and pmdtechnologies, coupled with a strong partner network spanning the entire design and production ecosystem.
REAL3™ image sensors with highly-optimized VCSEL laser driver ICs
The winning combo: High-resolution REAL3™ ToF 3D imager and efficient VCSEL (Vertical Cavity Surface Emitting Laser) drivers to foster the world's smallest 3D camera modules.
The REAL3™ VCSEL driver ICs have been designed specifically with the Infineon REAL3™ imager portfolio in mind. Together, they enable high-performance 3D camera systems, facilitating ease of integration, a reduced BOM for optimized cost and form factor, and power efficiency gains while providing a fully integrated eye safety solution. Highlights include support for single-, dual-, and triple-junction VCSELs, fast switching behavior up to 250 MHz, and ultra-small packages.
The powerful data provided by a Time-of-Flight camera can be used in a variety of applications and use cases:
Personal electronics
Use 3D data for secure face authentication, augmented reality, high-resolution scanning, or optimizing photography and videos (autofocus, bokeh effects).
- Smartphones and tablets
- AR/VR headsets and glasses
- Other wearables
Beam projectors
Use 3D data for keystone correction and autofocus optimization.
Home security, payment and monitoring systems
Use 3D data for secure face authentication and identification, as well as room monitoring.
- Smart door locks and access control
- Point of sale terminals (POS)
- Area surveillance
- People counting
- Automated doors
The powerful data provided by a Time-of-Flight camera can be used in a variety of applications and use cases:
Consumer & service robots
Use 3D data for navigation, Simultaneous Localization and Mapping (SLAM), advanced obstacle avoidance, and cliff detection.
- Robot vacuum cleaner (RVC)
- Lawn mower
- Delivery and service robots
- Social and entertainment robots, edutainment, and robot toys
Industrial robots
Use 3D data for advanced obstacle avoidance, cliff detection, navigation, safe human-robot interaction, grabbing control, and many more use cases in factory and logistics automation.
- Humanoid robots
- Collaborative robots (Cobots)
- Autonomous mobile robots (AMR) and automated guided vehicles (AGV)
- Automated fork lifter
- Volumetric and gauging measurement
Infineon's REAL3™ ToF imager portfolio offers a reliable solution, with an ISO 26262 (ASIL-B) compliant variant that ensures functional safety requirements are met, even in industrial applications where machines and humans interact.
The powerful data provided by a Time-of-Flight camera can be used in a variety of applications and use cases:
In-cabin sensing: Driver- and Occupant Monitoring Systems
With the advancement of automated driving capabilities, drivers are increasingly being relieved of regular driving tasks and almost become “passengers”. Cars turn into “living spaces” with new interior concepts for entertainment, work, and relaxation. 3D cameras based on REAL3™ ToF technology effectively support the growing demand for car comfort and convenience while delivering advanced levels of passive safety. In addition, a BOM reduction for other electronic systems such as seat and seat belt sensors can be achieved.
- Comfort features enabled by REAL3™ include gesture control, secure 3D face authentication, intentional in-cabin lighting, automatic setting of preferences, optimized mirror/seat positions, dual display with customized content, and optimized audio.
- REAL3™ also enables enhanced occupant safety features like driver monitoring with head position, eye-closure detection, and driver distraction detection. It also enables occupant detection and classification, child presence detection, smart airbag adaptation, out of position detection, rear-facing baby seat detection, object detection on seat/passenger, and fastened seat belt detection.
Seamless vehicle access with secure 3D face authentication
Secure and convenient vehicle access. Leverage advanced 3D facial authentication for keyless entry and enable the vehicle to automatically prepare personalized settings before the driver enters.
Vehicle exterior applications
To ensure safe and reliable operation, autonomous and highly automated vehicles rely on a robust sensor cocoon around them. The sensor cocoon combines technologies such as radar and lidar. They enable the vehicle to sense its environment at short and long-range distances. Depending on the automated driving level (SAE level 1-5) and sensors’ placement, it may be also necessary to cover close-range blind spots near the ground. This calls for major resolution and performance that of ultrasonic sensors used today.
REAL3™ ToF 3D sensors enable small-size and high-resolution solutions at optimized costs. They accurately sense the car's environment in 3D (horizontal and vertical) over a range of up to 10 m. The ToF sensor’s performance is unaffected by ambient light so that the car easily recognizes street signs. Use 3D data for advanced obstacle avoidance and situational awareness during vehicle startup.
- Autonomous parking and driving
- Automated doors
REAL3™ ToF imager solutions are the perfect fit for the smallest 3D vision camera modules, combining accurate depth measurement over the short and longer ranges with the lowest power consumption. The REAL3™ product portfolio comprises dedicated 3D single-chip image sensors with different pixel resolutions and are delivered as bare die or in an automotive qualified BGA package. The imagers are highly configurable to meet different application requirements, like supporting HDR modes and dual illuminations (for hybrid ToF use-cases). Thanks to its patented Suppression of Background Illumination (SBI) technology, they support camera deployments under all ambient light conditions. SBI and other embedded features are additionally supporting best-in-class robustness against multi-camera interference. Safety critical applications are addressed by an ISO26262 ASIL-B compliant variant. Together with the highly integrated driver ICs for VCSEL illumination, they form an optimized bundle for the smallest ToF camera module designs.
The BOM-optimized REAL3™ ToF hardware is complemented by a broad network of global design, software, and manufacturing partners providing optimal support, high innovation power, and fast time to market to all REAL3™ customers. Leverage Infineon’s partner network of module makers and camera design houses for complete ToF camera modules to directly use the 3D point cloud in your application.
REAL3™ ToF imagers are working according to the indirect Time-of-Flight (iToF) principle. Hereby, the ToF camera module projects modulated infrared light onto an object, user, or scene of interest. The reflected light is captured by the ToF imager, which measures the amplitude and phase difference for each pixel. This raw data is then processed by an external application processor, resulting in a highly reliable distance image, as well as a grayscale picture of the entire scene.
Why Time-of-Flight:
- Robust, measured 3D depth data with high resolution under all lighting conditions!
- Depth data is measured, neither calculated nor estimated, as in 2D AI or 2D stereo camera solutions.
- Works under all light conditions, from darkness to strong direct sunlight, night view including depth and gray value picture.
- Depth data includes confidence data to guarantee data integrity.
- Small form factor, mechanically stable solution, lifetime calibration, no risk of losing calibration over lifetime.
- Low computational load on system processor.
Why REAL3™ ToF from Infineon:
- Highly optimized, flexible, best-in-class performance, and volume-proven!
- Comprehensive iToF product portfolio: from automotive-grade, ASIL-B level packaged VGA imager to HQVGA imager as bare die for consumer applications, and low-cost laser driver ICs for optimized camera module bills of materials (BOM).
- Volume-proven in automotive, robotics, smartphone, XR, and other consumer and industrial applications.
- High flexibility: integrated controller and freely programmable modulation frequencies and operation modes, such as HDR mode with multiple modulation frequencies, code-based modulation, control of multiple illumination sources, camera synchronization, and multi-camera operation.
- Best sunlight robustness: patented Suppression of Backlight Illumination (SBI) circuitry in every pixel.
- Fast time-to-market: a mutually complementary, fully integrated offering from Infineon and pmdtechnologies, coupled with a strong partner network spanning the entire design and production ecosystem.
REAL3™ image sensors with highly-optimized VCSEL laser driver ICs
The winning combo: High-resolution REAL3™ ToF 3D imager and efficient VCSEL (Vertical Cavity Surface Emitting Laser) drivers to foster the world's smallest 3D camera modules.
The REAL3™ VCSEL driver ICs have been designed specifically with the Infineon REAL3™ imager portfolio in mind. Together, they enable high-performance 3D camera systems, facilitating ease of integration, a reduced BOM for optimized cost and form factor, and power efficiency gains while providing a fully integrated eye safety solution. Highlights include support for single-, dual-, and triple-junction VCSELs, fast switching behavior up to 250 MHz, and ultra-small packages.
The powerful data provided by a Time-of-Flight camera can be used in a variety of applications and use cases:
Personal electronics
Use 3D data for secure face authentication, augmented reality, high-resolution scanning, or optimizing photography and videos (autofocus, bokeh effects).
- Smartphones and tablets
- AR/VR headsets and glasses
- Other wearables
Beam projectors
Use 3D data for keystone correction and autofocus optimization.
Home security, payment and monitoring systems
Use 3D data for secure face authentication and identification, as well as room monitoring.
- Smart door locks and access control
- Point of sale terminals (POS)
- Area surveillance
- People counting
- Automated doors
The powerful data provided by a Time-of-Flight camera can be used in a variety of applications and use cases:
Consumer & service robots
Use 3D data for navigation, Simultaneous Localization and Mapping (SLAM), advanced obstacle avoidance, and cliff detection.
- Robot vacuum cleaner (RVC)
- Lawn mower
- Delivery and service robots
- Social and entertainment robots, edutainment, and robot toys
Industrial robots
Use 3D data for advanced obstacle avoidance, cliff detection, navigation, safe human-robot interaction, grabbing control, and many more use cases in factory and logistics automation.
- Humanoid robots
- Collaborative robots (Cobots)
- Autonomous mobile robots (AMR) and automated guided vehicles (AGV)
- Automated fork lifter
- Volumetric and gauging measurement
Infineon's REAL3™ ToF imager portfolio offers a reliable solution, with an ISO 26262 (ASIL-B) compliant variant that ensures functional safety requirements are met, even in industrial applications where machines and humans interact.
The powerful data provided by a Time-of-Flight camera can be used in a variety of applications and use cases:
In-cabin sensing: Driver- and Occupant Monitoring Systems
With the advancement of automated driving capabilities, drivers are increasingly being relieved of regular driving tasks and almost become “passengers”. Cars turn into “living spaces” with new interior concepts for entertainment, work, and relaxation. 3D cameras based on REAL3™ ToF technology effectively support the growing demand for car comfort and convenience while delivering advanced levels of passive safety. In addition, a BOM reduction for other electronic systems such as seat and seat belt sensors can be achieved.
- Comfort features enabled by REAL3™ include gesture control, secure 3D face authentication, intentional in-cabin lighting, automatic setting of preferences, optimized mirror/seat positions, dual display with customized content, and optimized audio.
- REAL3™ also enables enhanced occupant safety features like driver monitoring with head position, eye-closure detection, and driver distraction detection. It also enables occupant detection and classification, child presence detection, smart airbag adaptation, out of position detection, rear-facing baby seat detection, object detection on seat/passenger, and fastened seat belt detection.
Seamless vehicle access with secure 3D face authentication
Secure and convenient vehicle access. Leverage advanced 3D facial authentication for keyless entry and enable the vehicle to automatically prepare personalized settings before the driver enters.
Vehicle exterior applications
To ensure safe and reliable operation, autonomous and highly automated vehicles rely on a robust sensor cocoon around them. The sensor cocoon combines technologies such as radar and lidar. They enable the vehicle to sense its environment at short and long-range distances. Depending on the automated driving level (SAE level 1-5) and sensors’ placement, it may be also necessary to cover close-range blind spots near the ground. This calls for major resolution and performance that of ultrasonic sensors used today.
REAL3™ ToF 3D sensors enable small-size and high-resolution solutions at optimized costs. They accurately sense the car's environment in 3D (horizontal and vertical) over a range of up to 10 m. The ToF sensor’s performance is unaffected by ambient light so that the car easily recognizes street signs. Use 3D data for advanced obstacle avoidance and situational awareness during vehicle startup.
- Autonomous parking and driving
- Automated doors
Share in WeChat
Scan the QR code with your WeChat App to share this page.