- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator Ics
- Intel CPU voltage regulator Ics
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
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Business & Financial Press
Sep 29, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Business & Financial Press
Sep 29, 2026
Overview
OPTIGA™ Connect offers a broad range of 5G-ready eSIM solutions. The GSMA-compliant product portfolio ranges from eSIM hardware to high-end and ready-to-connect bundles. The solutions are optimized for the specific requirements of consumer and IoT.
Key Features
- Remote SIM provisioning
- Turnkey solution
- Up to 800 kByte free memory
- Future ready device
- Ready-to-connect
- Secured and robust
- Temperature: -25 to +85°C
- GSMA-certified
- Higher design flexibility
Products
About
Embedded SIMs (eSIMs) bring advantages in size, robustness, and user experience. They ease the connectivity management on devices for organizations and consumers.
OPTIGA™ Connect offers a broad range of high-quality 5G-ready eSIM solutions for cellular-connected consumer and IoT devices. The product portfolio ranges from eSIM hardware to high-end, ready-to-connect bundles – all GSMA-compliant.
Generally, SIM-based cellular connectivity is more resistant to security breaches than typical wireless network connections as it provides end-to-end encryption and secured key exchange.
Reaching beyond the typical connectivity, identification, and authentication functionality required of eSIMs, Infineon’s turnkey eSIM solutions take performance and ease of deployment to the next level. Combining certified, state-of-the-art Infineon security hardware with a fast GSMA-approved operating system, Infineon’s OPTIGA™ Connect solutions are optimized for the specific requirements of consumer and IoT applications.
Secured today. Compliant tomorrow: Build connected devices ready for the EU Cyber Resilience Act with security-by-design solutions by Infineon.
This product is targeted to support the EU CRA in the class: Critical.
OPTIGA™ Connect gives designers a new level of freedom due to its small footprint and outstanding power efficiency, making it especially appealing for size-restricted devices such as wearables and smartphones.
Infineon’s eSIM solutions are available in different form factors to meet individual deployment requirements.
Embedded SIMs (eSIMs) bring advantages in size, robustness, and user experience. They ease the connectivity management on devices for organizations and consumers.
OPTIGA™ Connect offers a broad range of high-quality 5G-ready eSIM solutions for cellular-connected consumer and IoT devices. The product portfolio ranges from eSIM hardware to high-end, ready-to-connect bundles – all GSMA-compliant.
Generally, SIM-based cellular connectivity is more resistant to security breaches than typical wireless network connections as it provides end-to-end encryption and secured key exchange.
Reaching beyond the typical connectivity, identification, and authentication functionality required of eSIMs, Infineon’s turnkey eSIM solutions take performance and ease of deployment to the next level. Combining certified, state-of-the-art Infineon security hardware with a fast GSMA-approved operating system, Infineon’s OPTIGA™ Connect solutions are optimized for the specific requirements of consumer and IoT applications.
Secured today. Compliant tomorrow: Build connected devices ready for the EU Cyber Resilience Act with security-by-design solutions by Infineon.
This product is targeted to support the EU CRA in the class: Critical.
OPTIGA™ Connect gives designers a new level of freedom due to its small footprint and outstanding power efficiency, making it especially appealing for size-restricted devices such as wearables and smartphones.
Infineon’s eSIM solutions are available in different form factors to meet individual deployment requirements.
Share in WeChat
Scan the QR code with your WeChat App to share this page.