my-d™ move
Designed for a broad range of cost-optimized applications
my-d™ move lean
Cost-effective solutions optimized for single and limited-use applications
my-d™ vicinity plain
Object identification up to 1.5 m. The right product for every RFID application.
my-d™ vicinity secure
Intelligent object identification products with advanced on-chip security logic
NRG™ SLE 66R35x
Secured and robust multi-use RF communications
About
Infineon's my-d™ products are optimized for personal and object identification. Solutions are available in plain mode with open memory access and in secure mode with memory access controlled by authentication procedures.
In plain mode, the my-d™ products offer individual page locking, which allows users to customize the memory access to meet the specific needs of their application.
For more complex applications, such as multi-purpose NFC/RFID ICs, the my-d™ products can be configured in secure mode. In secure mode, the memory access is controlled by authentication procedures, which helps to protect the data from unauthorized access.
The Infineon NRG™ is a secure and robust multi-use RF communication chip that is compliant with the ISO/IEC 14443-3 Type A standard and uses the CRYPTO1 cryptographic algorithm for security. The NRG™ (ISO/IEC 14443-3 Type A with CRYPTO1) offers flexible controls that allow users to customize the memory access by secret keys to meet the specific needs of their application.The NRG™ also includes a number of security features, such as mutual authentication and customized access conditions. These features help to protect the data from unauthorized access.
The my-d™ move lean range offers the same advanced functionality as above, built to NFC Forum™ Type 2 Tag Operation and compliant with ISO/IEC 14443-3 Type A standards. It comprises a more cost economical 48 byte user memory for straightforward applications. SLE 66R01PN is as above with pre-configured NFC memory.
The my-d™ move range is designed to meet the requirements of the NFC market for smart memories. SLE 66R01P offers cost-effective solutions for a range of applications with 128 byte user memory, OTP memory, password, and Value Counter functionality. SLE 66R01PN is as above with pre-configured NFC memory.
my-d™ vicinity plain products are advanced RFID high frequency (13.56 MHz) solutions for contactless vicinity cards with a robust read and write distance of up to 150 cm. Built to ISO/IEC 15693 or ISO/IEC 18000-3 Mode 1 standards with a focus on applications requiring up to 10 kbit EEPROM. Potential applications include ticketing, brand protection, access and inventory control.
The my-d™ vicinity secured range offers the same functionality as my-d™ vicinity Plain products with additional advanced security features. Value-adding benefits for vicinity card applications include my-d™ custom mode, configurable number of sectors and sector size, and state-of-the-art challenge and response security algorithms (mutual authentication).
As hierarchical key management is supported on a single RFID smart card, NRG™ SLE 66R35x is suitable for multi-application uses, such as combining transport ticketing with event access. It features a RFID high frequency (13.56 MHz) and a data rate of 106 kbps. NRG™ SLE 66R35x allows for rapid and robust contactless transmission typically under 100 ms, reducing risk of bottlenecking or congestion at ticket contact points.
Infineon's my-d™ products are optimized for personal and object identification. Solutions are available in plain mode with open memory access and in secure mode with memory access controlled by authentication procedures.
In plain mode, the my-d™ products offer individual page locking, which allows users to customize the memory access to meet the specific needs of their application.
For more complex applications, such as multi-purpose NFC/RFID ICs, the my-d™ products can be configured in secure mode. In secure mode, the memory access is controlled by authentication procedures, which helps to protect the data from unauthorized access.
The Infineon NRG™ is a secure and robust multi-use RF communication chip that is compliant with the ISO/IEC 14443-3 Type A standard and uses the CRYPTO1 cryptographic algorithm for security. The NRG™ (ISO/IEC 14443-3 Type A with CRYPTO1) offers flexible controls that allow users to customize the memory access by secret keys to meet the specific needs of their application.The NRG™ also includes a number of security features, such as mutual authentication and customized access conditions. These features help to protect the data from unauthorized access.
The my-d™ move lean range offers the same advanced functionality as above, built to NFC Forum™ Type 2 Tag Operation and compliant with ISO/IEC 14443-3 Type A standards. It comprises a more cost economical 48 byte user memory for straightforward applications. SLE 66R01PN is as above with pre-configured NFC memory.
The my-d™ move range is designed to meet the requirements of the NFC market for smart memories. SLE 66R01P offers cost-effective solutions for a range of applications with 128 byte user memory, OTP memory, password, and Value Counter functionality. SLE 66R01PN is as above with pre-configured NFC memory.
my-d™ vicinity plain products are advanced RFID high frequency (13.56 MHz) solutions for contactless vicinity cards with a robust read and write distance of up to 150 cm. Built to ISO/IEC 15693 or ISO/IEC 18000-3 Mode 1 standards with a focus on applications requiring up to 10 kbit EEPROM. Potential applications include ticketing, brand protection, access and inventory control.
The my-d™ vicinity secured range offers the same functionality as my-d™ vicinity Plain products with additional advanced security features. Value-adding benefits for vicinity card applications include my-d™ custom mode, configurable number of sectors and sector size, and state-of-the-art challenge and response security algorithms (mutual authentication).
As hierarchical key management is supported on a single RFID smart card, NRG™ SLE 66R35x is suitable for multi-application uses, such as combining transport ticketing with event access. It features a RFID high frequency (13.56 MHz) and a data rate of 106 kbps. NRG™ SLE 66R35x allows for rapid and robust contactless transmission typically under 100 ms, reducing risk of bottlenecking or congestion at ticket contact points.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Explore further documentation
Discover our third party ecosystem partner offerings