IMI111T-046H
not for new design
RoHS Compliant
Lead-free

IMI111T-046H

iMOTION™ Intelligent Power Module (IPM) with microcontroller, gate driver and IGBTs

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IMI111T-046H
IMI111T-046H


Product details

  • Control Option
    1 motor
  • Description
    3-phase gate driver and 600 V/4 A IGBTs in DSO-22 package
  • Integration Level
    IPM + MCE
  • Language
    PLECS
  • Package
    PG-DSO-22-1
  • Processor Type
    MCE 2.0
  • Product Category
    Motor Control ICs
  • Type of Memory
    Flash

OPN
IMI111T046HXUMA1
Product Status not for new design
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
ID
Country of Diffusion (CoD)
TW

Product Status not for new design
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
ID
Country of Diffusion (CoD)
TW
iMOTION™ IPM integrating motor controller, three phase gate driver and 600 V/4 A IGBTs in DSO-22 package.The IMI111T-046H device does not require a heatsink and addresses motor drives with a typical rated output power up to 70 W with 600 V maximum DC blocking voltage.

Features

  • Fully integrated 3-phase inverter
  • Up to 600v / 70W without heatsink
  • Motion Control Engine (MCE 2.0)
  • Highly efficient FOC
  • Single shunt current sense
  • Sensorless operation
  • Multiple motor support
  • Configurable protection feature set
  • Functional safety UL/IEC 60730
  • Flexible interface/control options
  • User programmable script engine
  • DSO-22 package

Benefits

  • Fastest time to market
  • No programming required
  • Easy motor parametrization & tuning
  • Lowest BOM cost
  • Single shunt sensorless FOC
  • Highly efficiencent speed control
  • Hall sensor based startup
  • User flexibility via scripting
  • Smallest PCB footprint
Documents

Design resources

Developer community