FS55MR12W1M1H_B11
Active and preferred

FS55MR12W1M1H_B11

Sixpack 1200 V CoolSiC™ MOSFET Easy Module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FS55MR12W1M1H_B11
FS55MR12W1M1H_B11


Product details

  • Applications
    EV Charging, Solar, Servo Drives, UPS
  • Configuration
    Sixpack
  • Dimensions (width)
    33.8 mm
  • Dimensions (length)
    62.8 mm
  • Features
    PressFIT
  • Housing
    Easy 1B
  • Qualification
    Industrial
  • RDS (on) (@ Tj = 25°C)
    52.9 mΩ

OPN
FS55MR12W1M1HB11NPSA1
Product Status active and preferred
Infineon Package AG-EASY1B
Package Name N/A
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
AT,MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-EASY1B
Package Name -
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
AT,MY
EasyPACK™ 1B 1200 V / 55 mΩ sixpack module with CoolSiC™ MOSFET with enhanced generation 1, NTC and PressFIT Contact Technology .

Features

  • Best-in-class package: 12 mm height
  • Easy module packages
  • Very low module stray inductance
  • Low and equal gate inductances
  • Symmetrical internal chip layouts
  • Wide RBSOA
  • 1200 V CoolSiC™ MOSFET
  • Gate drive vol.: +15…+18 V & 0…-5 V
  • Max. gate-source v.: +23 V & -10 V
  • Tvjop under overload condi. < 175°C
  • PressFIT pins
Documents

Design resources

Developer community