IRLML6246
Active
RoHS Compliant
Lead-free

IRLML6246

20V Single N-Channel StrongIRFET™ Power MOSFET in a SOT-23 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRLML6246
IRLML6246
ea.


Product details

  • ID (@25°C) max
    4.1 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SOT-23
  • Polarity
    N
  • Ptot (@ TA=25°C) max
    1.3 W
  • Qgd
    1.7 nC
  • QG (typ @4.5V)
    3.5 nC
  • RDS (on) (@4.5V) max
    46 mΩ
  • RthJA max
    100 K/W
  • Special Features
    Logic Level, Small Power
  • Tj max
    150 °C
  • VDS max
    20 V
  • VGS(th) range
    0.5 V to 1.1 V
  • VGS(th)
    0.8 V
  • VGS max
    12 V

OPN
IRLML6246TRPBF
Product Status active
Infineon Package
Package Name SOT-23
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,PH,TH
Country of Diffusion (CoD)
GB,TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOT-23
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,PH,TH
Country of Diffusion (CoD)
GB,TW
ea.
in stock
The StrongIRFET™ power MOSFET family is optimized for low RDS(on) and high current capability. The devices are ideal for low frequency applications requiring performance and ruggedness. The comprehensive portfolio addresses a broad range of applications including DC motors, battery management systems, inverters, and DC-DC converters.

Features

  • Standard surface-mount power package
  • Qualification according JEDEC standard
  • Applications switching below <100 kHz
  • Softer body-diode

Benefits

  • Drop-in replacement with standard pinout
  • Industry standard qualification level
  • High performance, low-frequency
  • Increased power density
Documents

Design resources

Developer community