IRFS7530-7P
Active
RoHS Compliant

IRFS7530-7P

60V Single N-Channel HEXFET Power MOSFET in a 7-Pin D2-Pak package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFS7530-7P
IRFS7530-7P
ea.


Product details

  • ID (@25°C) max
    240 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK 7pin (TO-263 7pin)
  • Polarity
    N
  • Ptot max
    375 W
  • Qgd
    73 nC
  • QG (typ @10V)
    236 nC
  • RDS (on) (@10V) max
    1.4 mΩ
  • RthJC max
    0.4 K/W
  • Tj max
    175 °C
  • VDS max
    60 V
  • VGS(th) range
    2.1 V to 3.7 V
  • VGS(th)
    2.9 V
  • VGS max
    20 V

OPN
IRFS7530TRL7PP
Product Status active
Infineon Package
Package Name D2PAK 7pin
Packing Size 800
Packing Type TAPE & REEL LEFT
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,MX
Country of Diffusion (CoD)
DE,IL
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name D2PAK 7pin
Packing Size 800
Packing Type TAPE & REEL LEFT
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,MX
Country of Diffusion (CoD)
DE,IL
ea.
in stock
Documents

Design resources

Developer community