Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
IRFHS8342
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IRFHS8342

END OF LIFE
30V N-Channel StrongIRFET™ Power MOSFET in a PQFN 2x2 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Budgetary Price €/1k
    0.13
  • ID (@25°C) max
    19 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    PQFN 2 x 2 (DFN2020)
  • Polarity
    N
  • Ptot (@ TA=25°C) max
    2.1 W
  • Qgd
    1.3 nC
  • QG (typ @4.5V)
    4.2 nC
  • RDS (on) (@4.5V) max
    25 mΩ
  • RDS (on) (@10V) max
    16 mΩ
  • RthJC max
    13 K/W
  • Tj max
    150 °C
  • VDS max
    30 V
  • VGS(th) range
    1.35 V to 2.35 V
  • VGS(th)
    1.8 V
  • VGS max
    20 V

OPN
IRFHS8342TRPBF
Product Status discontinued
Infineon Package
Package Name PQFN 2 x 2
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,TH
Country of Diffusion (CoD)
IL

Product Status discontinued
Infineon Package
Package Name PQFN 2 x 2
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,TH
Country of Diffusion (CoD)
IL
The StrongIRFET™ power MOSFET family is optimized for low RDS(on) and high current capability. The devices are ideal for low frequency applications requiring performance and ruggedness. The comprehensive portfolio addresses a broad range of applications including DC motors, battery management systems, inverters, and DC-DC converters.

Features

  • Optimized for broadest availability
  • Product qualification according to JEDEC
  • Industry standard surface-mount power
  • Low RDS(on)in a small package
  • Small outline

Benefits

  • Wide distribution availability
  • Industry standard qualification level
  • Drop-in replacement with standard pinout
  • High power density
  • Space-efficient compact design

Applications

Documents

Design resources

Developer community