IPD80R1K2P7
Active and preferred
RoHS Compliant

IPD80R1K2P7

A new benchmark in efficiency and thermal performance
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPD80R1K2P7
IPD80R1K2P7
ea.


Product details

  • ID (@25°C) max
    4.5 A
  • ID max
    4.5 A
  • IDpuls max
    11 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    DPAK
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    37 W
  • Qgd
    4.5 nC
  • QG (typ @10V)
    11 nC
  • QG
    11 nC
  • RDS (on) (@10V) max
    1200 mΩ
  • RDS (on) (@ Tj = 25°C) max
    1200 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    3.4 K/W
  • Rth
    3.4 K/W
  • Special Features
    Price-performance
  • VDS max
    800 V
  • VGS(th) range
    2.5 V to 3.5 V
  • VGS(th)
    3 V

OPN
IPD80R1K2P7ATMA1
Product Status active and preferred
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
ea.
in stock
With the 800 V CoolMOS™ P7 series, Infineon sets a benchmark in 800 V superjunction technologies and combines best-in-class performance with state-of-the-art ease of use. Robust gate module, body diode, and fast and clean switching are the features that make the product family a perfect fit for flyback-based consumer SMPS applications. It is also suitable for consumer PFC stages, solar, adapter, audio, lighting applications.

Features

  • CoolMOS™ 7 series
  • low gate charge
  • low stored energy in COSS
  • integrated gate resistor
  • Fieldproven CoolMOS™ quality
  • CoolMOS™ since 1998

Benefits

  • better control
  • high efficiency @ hard switching
  • higher power density
  • MOSFET suits hard & resonant topologies

Applications

Documents

Design resources

Developer community