Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IM111-X3Q1B
END OF LIFE
discontinued
RoHS Compliant

IM111-X3Q1B

END OF LIFE
CIPOS™ Nano 250 V, 4 A full-bridge Intelligent Power Module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IM111-X3Q1B
IM111-X3Q1B


Product details

  • Additional Information
    Electrical
  • Built in NTC
    Yes
  • Configuration
    Full-Bridge
  • Encryption
    No
  • Language
    PLECS
  • Pmot (10kHz)
    200 W
  • Product Category
    Intelligent Power Modules (IPM)
  • Product Group
    CIPOS™ Nano
  • Product Name
    IM111-X3Q1B
  • Qualification
    Industrial
  • Rated Current
    4 A
  • RDS (on) (@ Tj = 25°C) max
    0.063 Ω
  • Switch Type
    OptiMOS™
  • Voltage Class
    250 V

OPN
IM111X3Q1BAUMA1
Product Status discontinued
Infineon Package
Package Name QFN 12x10
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level N/A
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes

Product Status discontinued
Infineon Package
Package Name QFN 12x10
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
CIPOS™ Nano 250 V, 4 A full-bridge OptiMOS™ based intelligent power module with open source in PQFN 12x10 mm package, providing a compact motor drive solution for single phase motor applications.

Features

  • Gate driver & bootstrap function.
  • Overcurrent protec. & fault report.
  • Low 0.063 Ω RDS(on), 250 V OptiMOS™
  • Undervoltage lockout for channels
  • Shoot through protection
  • Matched prop. delay for all chan.
  • Optimized dv/dt for loss
  • EMI trade offs
  • Advanced input filter
  • 3.3 V input logic compatible
  • Motor power range 80-200 W
  • 1500 VRMS min isolation

Diagrams

Internal_Nano_IM
Internal_Nano_IM
Internal_Nano_IM
Documents

Design resources

Developer community