IKW40N65ES5
Active and preferred
RoHS Compliant
Lead-free

IKW40N65ES5

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IKW40N65ES5
IKW40N65ES5


Product details

  • Eoff (Hard Switching)
    0.4 mJ
  • Eon
    0.86 mJ
  • IC (@ 100°) max
    50 A
  • IC (@ 25° ) max
    79 A
  • ICpuls max
    160 A
  • IF max
    79 A
  • IFpuls max
    160 A
  • Irrm
    23 A
  • Package
    TO-247-3
  • Ptot max
    230 W
  • QGate
    95 nC
  • Qrr
    1100 nC
  • RGint
    0 Ω
  • RG
    10 Ω
  • Switching Frequency
    TRENCHSTOP™5 S5 10-30 kHz
  • Switching Frequency range
    10 kHz to 30 kHz
  • td(off)
    130 ns
  • td(on)
    19 ns
  • Technology
    IGBT TRENCHSTOP™ 5
  • tf
    23 ns
  • tr
    18 ns
  • VCE(sat)
    1.35 V
  • VCE max
    650 V
  • VF
    1.45 V
  • VGE(th) range
    3.2 V to 4.8 V
  • VGE(th)
    4 V

OPN
IKW40N65ES5XKSA1
Product Status active and preferred
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
Infineon´s 650 V, 40 A hard-switching TRENCHSTOP™ 5 S5 IGBT in a TO247 package addresses applications switching between 10 kHz and 40 kHz to deliver high efficiency, faster time-to-market cycles, circuit design complexity reduction and PCB bill of material cost optimization.

Features

  • Very low VCEsatof 1.35 V at 25°C
  • 4 times Icpulse current (100°C Tc)
  • Soft current fall characteristics
  • No tail current
  • Symmetrical, low voltage overshoot
  • Max. junction temp. Tvj= 175°C
  • Qualified acc. to JEDEC standards
  • Gate voltage under control:
  • No risk of unwanted turn-on
  • No need for gate clamping
Documents

Design resources

Developer community