IRS2008M
Active and preferred
RoHS Compliant
Lead-free

IRS2008M

200 V half-bridge gate driver IC with shutdown and VCC & VBS UVLO ensuring reliable start-up operation

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRS2008M
IRS2008M


Product details

  • Channels
    2
  • Configuration
    Half-Bridge
  • Input Vcc range
    10 V to 20 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Sink)
    0.6 A
  • Output Current (Source)
    0.29 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    150 ns
  • Turn On Propagation Delay
    680 ns
  • VBS UVLO (Off)
    8.2 V
  • VBS UVLO (On)
    8.9 V
  • VCC UVLO (Off)
    8.2 V
  • VCC UVLO (On)
    8.9 V
  • Voltage Class
    200 V

OPN
IRS2008MTRPBFXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
TW
EiceDRIVER™ 200 V half-bridge gate driver IC with typical 0.29 A source and 0.6 A sink currents in MLPQ4x4 14L package for MOSFETs.It is a levelshift junction-isolated driver with high and low side referenced outputs. The logic input is compatible with standard CMOS or LSTTL output. The output drivers feature a high pulse current buffer stage and the floating channel can be used to drive an N-channel power MOSFET in the high side configuration.

Features

  • IO+/ IO-of 290 mA / 600 mA typ.
  • Gate drive sup. < 20 V per channel
  • Under voltage lockout for Vcc, VBS
  • 3.3 V, 5 V, 15 V input logic compa.
  • Tolerant to neg. transient volt.
  • For use w/ bootstrap power supplies
  • Cross-conduction prevention logic
  • Matched prop. delay for both chan.
  • Internal set dead-time
  • Highside output in phase with input
  • Shutdown input turns off both chan.
  • -40°C to 125°C operating range

Benefits

  • Protection under abnormal operation
  • Reliable start-up operation
  • Easy-to-use, straight-forward design
  • Improved energy efficiency
  • Fast and reliable switching
  • Space saving package
  • Reduced BOM cost
  • Smaller PCB at lower cost
  • Simpler design

Diagrams

BlockIRS2008
BlockIRS2008
BlockIRS2008
ConnectionIRS2008
Documents

Design resources

Developer community