1ED3120MU12H
Active
RoHS Compliant
Lead-free

1ED3120MU12H

5.5 A, 5.7 kV (rms) single-channel isolated gate driver with separate output, UL 1577 certified, 8 V UVLO
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

1ED3120MU12H
1ED3120MU12H
ea.


Product details

  • Channels
    1
  • Configuration
    High-side
  • Input Vcc range
    3.1 V to 17 V
  • Isolation Type
    Galvanic isolation - Functional
  • Output Current (Source)
    5.5 A
  • Output Current (Sink)
    5.5 A
  • Package
    PG-DSO-8
  • Product Name
    1ED3120MU12H
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    90 ns
  • Turn On Propagation Delay
    90 ns
  • VBS UVLO (On)
    10 V
  • VBS UVLO (Off)
    8 V
  • VCC UVLO (Off)
    2.5 V
  • VCC UVLO (On)
    3.1 V
  • Voltage Class
    2300 V

OPN
1ED3120MU12HXUMA1
Product Status active
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
ID
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
ID
Country of Diffusion (CoD)
DE
ea.
in stock
EiceDRIVER™ Compact single-channel isolated gate driver with 5.5 A typical sinking and sourcing peak output current in DSO-8 wide-body package with large creepage distance for IGBTs, MOSFETs and SiC MOSFETs. It belongs to the EiceDRIVER™ Compact family and offers separate sink and source output, accurate and stable timing, active shutdown and short-circuit clamping

Features

  • Single channel isolated gate driver
  • For up to 2300 V Si & SiC switches
  • 2300 V funct. offset volt. capable
  • Galv. isolated coreless transformer
  • 5.5 A typ sink & source peak output
  • 40 V absolute max. output voltage
  • 90 ns propagation delay
  • High CMTI >200 kV/μs
  • Separate source and sink outputs
  • Short-circuit clamping
  • DSO-8 300 mil wide-body package
  • UVLO protection with hysteresis

Diagrams

1ED312xMU12H.2
1ED312xMU12H.2
1ED312xMU12H.2 1ED312xMU12H.2 1ED312xMU12H.2
1ED312xMU12H.1 1ED312xMU12H.1 1ED312xMU12H.1
Documents

Design resources

Developer community