Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
IGLD60R190D1
END OF LIFE
discontinued
RoHS Compliant

IGLD60R190D1

END OF LIFE
Gallium nitride CoolGaN™ 600V e-mode power transistor IGLD60R190D1 for ultimate efficiency and reliability

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Green
    RoHS compliant, Halogen free
  • ID (@ TA=25°C) max
    10 A
  • IDpuls (@25°C) max
    23 A
  • Language
    SPICE
  • Package
    LSON-8-1
  • Product Name
    IGLD60R190D1
  • QG
    3.2 nC
  • Qualification
    Industrial
  • RDS (on) (typ)
    140 mΩ
  • VBRDSS max
    600 V
  • VDS max
    600 V
  • VGS(th) range
    0.9 V to 1.6 V
  • VGS(th)
    1.2 V

OPN
IGLD60R190D1AUMA3
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
AT

Product Status discontinued
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
AT
The IGLD60R190D1 offers fast turn-on and turn-off speed, minimum switching losses and enables simple half-bridge topologies with the highest efficiency.It is certified through an extensive GaN-specific qualification process, exceeding industry standards.Housed in the bottom-side cooled LSON-8 (DFN 8x8) package, it enables ideal power disspation as required in modern USB-C adapter and chargers, or server and data center applications.

Features

  • E-mode HEMT – normally OFF switch
  • Ultra fast switching
  • No reverse-recovery charge
  • Capable of reverse conduction
  • Low gate charge, low output charge
  • Superior commutation ruggedness
  • JEDEC qualified (JESD47, JESD22)
  • Bottom-side cooled

Benefits

  • Improves system efficiency
  • Improves power density
  • Enables higher operating frequency
  • System cost reduction savings
  • Reduces EMI
Documents

Design resources

Developer community