- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator Ics
- Intel CPU voltage regulator Ics
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
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Business & Financial Press
Sep 29, 2026
Business & Financial Press
Sep 23, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Business & Financial Press
Sep 29, 2026
Business & Financial Press
Sep 23, 2026
Browse by category
600 V/1200 V ultra-soft diodes
Ultra-soft Si diodes offering a balance of good performance and reverse recovery
650 V Rapid 1 and Rapid 2
Ultra- and hyper-fast Si diodes offering outstanding performance
650 V/1200 V Emitter Controlled 7
Discrete Emitter Controlled 7 silicon diodes
About
Infineon offers various diode families. Ultra-soft diodes use emitter-controlled technology and have a good balance of low forward voltage and soft reverse-recovery characteristics. The Rapid diode family complements Infineon’s existing high-power 600 V/650 V diode portfolio by filling the gap between CoolSiC™ diodes and previously released emitter-controlled diodes.
Our ultra-soft diodes are available in different variations, divided in two voltage classes, 600 V and 1200 V as well as divergent current classes up to 100 A. They provide low conduction losses and EMI behavior which makes these diodes a well-suited match for applications running at 30 kHz like PFC and motor drives.
650 V Rapid diode families offer a perfect cost/performance balance and target high-efficiency applications switching between 18 and 100 kHz. Rapid 1 and Rapid 2 diodes are optimized to have excellent compatibility with CoolMOS™ and high speed IGBTs such as the TRENCHSTOP™ IGBT7 and TRENCHSTOP™ 5.
Infineon offers various diode families. Ultra-soft diodes use emitter-controlled technology and have a good balance of low forward voltage and soft reverse-recovery characteristics. The Rapid diode family complements Infineon’s existing high-power 600 V/650 V diode portfolio by filling the gap between CoolSiC™ diodes and previously released emitter-controlled diodes.
Our ultra-soft diodes are available in different variations, divided in two voltage classes, 600 V and 1200 V as well as divergent current classes up to 100 A. They provide low conduction losses and EMI behavior which makes these diodes a well-suited match for applications running at 30 kHz like PFC and motor drives.
650 V Rapid diode families offer a perfect cost/performance balance and target high-efficiency applications switching between 18 and 100 kHz. Rapid 1 and Rapid 2 diodes are optimized to have excellent compatibility with CoolMOS™ and high speed IGBTs such as the TRENCHSTOP™ IGBT7 and TRENCHSTOP™ 5.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore further documentation
Enable success with our partner service offerings
Join our empowering community