AURIX™ TC2x - 32-bit TriCore™

AURIX™ TC2x combines single- and multicore 32-bit TriCore™ CPUs for safety-critical automotive applications, delivering up to ASIL-D safety.

link

About

With AURIX™ TC2x, automotive developers control powertrain and safety-critical applications on one MCU platform. Compared with a classical dual-core lockstep architecture, AURIX™ TC2x's TriCore™ multicore architecture needs less development effort to reach ASIL-D, because it does not duplicate a core purely to vote on results.

Based on Infineon's internal benchmarks against a classical lockstep design, this cuts MCU safety development time by up to 30% and leaves a 50%–100% performance surplus available for additional functionality or future requirements, while keeping power consumption at single-core microcontroller levels.

The built-in Hardware Security Module (HSM) protects intellectual property and helps prevent theft and fraud without requiring a separate security IC — relevant where a design must satisfy both a functional-safety standard (ISO 26262) and a cybersecurity process such as ISO/SAE 21434.

AURIX™ TC2x targets powertrain control, electric power steering, braking systems, airbag controllers, and ADAS domain processors — any application needing ASIL-D functional safety alongside real-time control performance.

AURIX™ TC2x microcontrollers (MCUs) span a range of performance tiers. Each parameter range below drives a specific design decision:

  • CPU speed, 133 MHz to 300 MHz: supports real-time control such as motor vector control, engine management, and ADAS sensor fusion.
  • Flash memory, 512 KB to 8 MB: one platform scales from a small body-control node to a full powertrain ECU with AUTOSAR stacks and diagnostic software.
  • RAM, 48 KB to 2.7 MB: larger variants support multiple concurrent real-time tasks and bigger data buffers for sensor-fusion algorithms.
  • Package, 80 to 516 pins: lower pin counts fit compact, cost-sensitive modules; higher pin counts give the I/O density of powertrain and domain-controller ECUs.
  • Operating temperature, −40 °C to +150 °C: meets AEC-Q100 automotive qualification for under-hood and engine-bay environments.
  • Functional safety, up to ASIL-D (ISO 26262): the highest automotive safety integrity level, reached without the core duplication of a classical lockstep MCU.

In short: AURIX™ TC2x is one platform from body-control nodes to full powertrain ECUs, up to ASIL-D.

TriCore™ was the first unified, multicore, 32-bit microcontroller-DSP architecture built for real-time embedded systems, and it remains the basis of every AURIX™ TC2x device. Each capability below maps to a concrete design outcome rather than a spec-sheet line item:

  • 32-bit architecture with a 4 GByte address space — supports large code and data sets without external memory-mapping overhead.
  • Mixed 16-/32-bit instruction formats — reduces code size versus a fixed 32-bit-only instruction set, easing flash-budget pressure on smaller variants.
  • Branch prediction and zero-overhead loop handling — cuts wasted CPU cycles in control loops that run every PWM or sensor-sampling period.
  • Low interrupt latency with automatic, fast context switching over a wide path to on-chip memory — keeps time-critical interrupt service routines (e.g., motor-control commutation) deterministic.
  • A dual, single-cycle 16 × 16-bit multiply-accumulate unit with optional saturation — accelerates the filter and control-loop math common to motor control and sensor signal processing.
  • An optional Floating-Point Unit (FPU) and Memory Management Unit (MMU) — lets a variant carry floating-point-heavy algorithms or memory-protected, OS-hosted software stacks where the application needs them.
  • Single Instruction Multiple Data (SIMD) packed operations (two 16-bit or four 8-bit operands per instruction) — speed up signal-processing kernels such as filtering and FFTs used in ADAS sensor fusion.
  • Flexible interrupt prioritization, byte/bit addressing, and built-in memory protection and debug support — give a safety-relevant application fine-grained control over task timing and isolation.

AURIX™ TC2x's software ecosystem covers the full development journey, from first prototype to production validation:

  • IDE and compiler

AURIX™ Development Studio (ADS) — a comprehensive, Eclipse-based development environment with a C-compiler, a multicore debugger, and the Infineon Low-Level Driver (iLLD) library, with no time or code-size limitations on editing, compiling, or debugging application code.

  • AUTOSAR and driver layers

MC-ISAR AUTOSAR (AUTomotive Open System ARchitecture) drivers — AUTOSAR-verified components of the Microcontroller Abstraction Layer (MCAL), configured through one tool for rapid application development.

AURIX™ iLLD (Infineon Low-Level Driver) library — a direct, lightweight register-access driver layer for projects that do not need a full AUTOSAR stack.

  • Functional safety software

SafeTlib — a set of software tests supporting functional-safety requirements, including Software-Based Self-Test (SBST) for the CPU core, application-dependent system-integration tests, and internal/external watchdog handling (SafeWDG).

  • Migration and application software

AURIX™ DRIVECORE — a scalable software bundle that accelerates development, simplifies migration between AURIX™ generations, and reduces commercial and supplier-management complexity for applications built on top of the driver and AUTOSAR layers.

Bringing an ASIL-D safety-critical design — a powertrain or braking ECU, for example — from concept to production is one of the larger time costs in an AURIX™ TC2x project. Infineon's network of Preferred Design Houses (PDH), certified third-party design partners trained on AURIX™ microcontrollers, exists to shorten that path with product- and application-specific engineering support.

Support runs in two tiers: local field application engineers (FAEs) handle first-level product and application questions, and dedicated automotive security experts step in for more complex topics such as HSM configuration and secure-boot design. Dedicated on-site consulting can also be organized to reduce development time and cost on a specific project.

Public resources

Datasheets, application notes, reference designs, and SPICE/IBIS simulation models for AURIX™ TC2x are available through the AURIX™ digital collaterals hub. For a companion power-management IC, see OPTIREG™ PMIC, designed to supply AURIX™ TC2x systems safely, reliably, and securely.

Evaluation hardware spans the TC2x range, including AURIX™ TC234, TC237, TC265, TC277, and TC297 TFT-application evaluation boards, giving a developer access to MCU peripherals and debugging tools before committing to a custom board.

Gated resources (registration required)

The myInfineon Collaboration Platform (myICP) hosts technical add-on documentation, training, and tools beyond the public collaterals hub. Access requires a myInfineon account and a company-email access request to AURIX@infineon.com ; Infineon confirms access and usage instructions by email.

Microcontroller Training and Video Hub

The Microcontroller Training and Video Hub carries tutorials and in-depth training on AURIX™ Development Studio (ADS), for developers ranging from first-time users to experienced AURIX™ engineers.

Variant choice by performance tier:

Airbag and braking systems typically require ASIL-D; AURIX™ TC2x's lockstep-free architecture reaches that level without the core duplication a classical dual-core lockstep MCU needs, freeing silicon area for additional functionality instead. The same characteristics extend to industrial functional-safety and off-highway applications outside the automotive market.

Where a classical safety MCU duplicates a core in lockstep to reach ASIL-D, AURIX™ TC2x's TriCore™ multicore architecture reaches the same integrity level without that duplication. Based on Infineon's internal benchmarks, this yields up to 30% less MCU safety-development effort and a 50%–100% performance surplus available for additional functionality, while holding power consumption at single-core microcontroller levels.

AURIX™ TC2x is AEC-Q100 qualified and reaches up to ASIL-D under ISO 26262. Its built-in Hardware Security Module (HSM) is relevant to ISO/SAE 21434 automotive cybersecurity engineering, supporting secure boot and authenticated over-the-air update flows without a separate external security IC.

Infineon's AURIX™ DRIVECORE software and its Preferred Design Houses (PDH) network add ecosystem support beyond the silicon itself — Drive Core to cut migration effort between AURIX™ generations, and PDH partners to shorten the path from concept to an ASIL-D production design.

With AURIX™ TC2x, automotive developers control powertrain and safety-critical applications on one MCU platform. Compared with a classical dual-core lockstep architecture, AURIX™ TC2x's TriCore™ multicore architecture needs less development effort to reach ASIL-D, because it does not duplicate a core purely to vote on results.

Based on Infineon's internal benchmarks against a classical lockstep design, this cuts MCU safety development time by up to 30% and leaves a 50%–100% performance surplus available for additional functionality or future requirements, while keeping power consumption at single-core microcontroller levels.

The built-in Hardware Security Module (HSM) protects intellectual property and helps prevent theft and fraud without requiring a separate security IC — relevant where a design must satisfy both a functional-safety standard (ISO 26262) and a cybersecurity process such as ISO/SAE 21434.

AURIX™ TC2x targets powertrain control, electric power steering, braking systems, airbag controllers, and ADAS domain processors — any application needing ASIL-D functional safety alongside real-time control performance.

AURIX™ TC2x microcontrollers (MCUs) span a range of performance tiers. Each parameter range below drives a specific design decision:

  • CPU speed, 133 MHz to 300 MHz: supports real-time control such as motor vector control, engine management, and ADAS sensor fusion.
  • Flash memory, 512 KB to 8 MB: one platform scales from a small body-control node to a full powertrain ECU with AUTOSAR stacks and diagnostic software.
  • RAM, 48 KB to 2.7 MB: larger variants support multiple concurrent real-time tasks and bigger data buffers for sensor-fusion algorithms.
  • Package, 80 to 516 pins: lower pin counts fit compact, cost-sensitive modules; higher pin counts give the I/O density of powertrain and domain-controller ECUs.
  • Operating temperature, −40 °C to +150 °C: meets AEC-Q100 automotive qualification for under-hood and engine-bay environments.
  • Functional safety, up to ASIL-D (ISO 26262): the highest automotive safety integrity level, reached without the core duplication of a classical lockstep MCU.

In short: AURIX™ TC2x is one platform from body-control nodes to full powertrain ECUs, up to ASIL-D.

TriCore™ was the first unified, multicore, 32-bit microcontroller-DSP architecture built for real-time embedded systems, and it remains the basis of every AURIX™ TC2x device. Each capability below maps to a concrete design outcome rather than a spec-sheet line item:

  • 32-bit architecture with a 4 GByte address space — supports large code and data sets without external memory-mapping overhead.
  • Mixed 16-/32-bit instruction formats — reduces code size versus a fixed 32-bit-only instruction set, easing flash-budget pressure on smaller variants.
  • Branch prediction and zero-overhead loop handling — cuts wasted CPU cycles in control loops that run every PWM or sensor-sampling period.
  • Low interrupt latency with automatic, fast context switching over a wide path to on-chip memory — keeps time-critical interrupt service routines (e.g., motor-control commutation) deterministic.
  • A dual, single-cycle 16 × 16-bit multiply-accumulate unit with optional saturation — accelerates the filter and control-loop math common to motor control and sensor signal processing.
  • An optional Floating-Point Unit (FPU) and Memory Management Unit (MMU) — lets a variant carry floating-point-heavy algorithms or memory-protected, OS-hosted software stacks where the application needs them.
  • Single Instruction Multiple Data (SIMD) packed operations (two 16-bit or four 8-bit operands per instruction) — speed up signal-processing kernels such as filtering and FFTs used in ADAS sensor fusion.
  • Flexible interrupt prioritization, byte/bit addressing, and built-in memory protection and debug support — give a safety-relevant application fine-grained control over task timing and isolation.

AURIX™ TC2x's software ecosystem covers the full development journey, from first prototype to production validation:

  • IDE and compiler

AURIX™ Development Studio (ADS) — a comprehensive, Eclipse-based development environment with a C-compiler, a multicore debugger, and the Infineon Low-Level Driver (iLLD) library, with no time or code-size limitations on editing, compiling, or debugging application code.

  • AUTOSAR and driver layers

MC-ISAR AUTOSAR (AUTomotive Open System ARchitecture) drivers — AUTOSAR-verified components of the Microcontroller Abstraction Layer (MCAL), configured through one tool for rapid application development.

AURIX™ iLLD (Infineon Low-Level Driver) library — a direct, lightweight register-access driver layer for projects that do not need a full AUTOSAR stack.

  • Functional safety software

SafeTlib — a set of software tests supporting functional-safety requirements, including Software-Based Self-Test (SBST) for the CPU core, application-dependent system-integration tests, and internal/external watchdog handling (SafeWDG).

  • Migration and application software

AURIX™ DRIVECORE — a scalable software bundle that accelerates development, simplifies migration between AURIX™ generations, and reduces commercial and supplier-management complexity for applications built on top of the driver and AUTOSAR layers.

Bringing an ASIL-D safety-critical design — a powertrain or braking ECU, for example — from concept to production is one of the larger time costs in an AURIX™ TC2x project. Infineon's network of Preferred Design Houses (PDH), certified third-party design partners trained on AURIX™ microcontrollers, exists to shorten that path with product- and application-specific engineering support.

Support runs in two tiers: local field application engineers (FAEs) handle first-level product and application questions, and dedicated automotive security experts step in for more complex topics such as HSM configuration and secure-boot design. Dedicated on-site consulting can also be organized to reduce development time and cost on a specific project.

Public resources

Datasheets, application notes, reference designs, and SPICE/IBIS simulation models for AURIX™ TC2x are available through the AURIX™ digital collaterals hub. For a companion power-management IC, see OPTIREG™ PMIC, designed to supply AURIX™ TC2x systems safely, reliably, and securely.

Evaluation hardware spans the TC2x range, including AURIX™ TC234, TC237, TC265, TC277, and TC297 TFT-application evaluation boards, giving a developer access to MCU peripherals and debugging tools before committing to a custom board.

Gated resources (registration required)

The myInfineon Collaboration Platform (myICP) hosts technical add-on documentation, training, and tools beyond the public collaterals hub. Access requires a myInfineon account and a company-email access request to AURIX@infineon.com ; Infineon confirms access and usage instructions by email.

Microcontroller Training and Video Hub

The Microcontroller Training and Video Hub carries tutorials and in-depth training on AURIX™ Development Studio (ADS), for developers ranging from first-time users to experienced AURIX™ engineers.

Variant choice by performance tier:

Airbag and braking systems typically require ASIL-D; AURIX™ TC2x's lockstep-free architecture reaches that level without the core duplication a classical dual-core lockstep MCU needs, freeing silicon area for additional functionality instead. The same characteristics extend to industrial functional-safety and off-highway applications outside the automotive market.

Where a classical safety MCU duplicates a core in lockstep to reach ASIL-D, AURIX™ TC2x's TriCore™ multicore architecture reaches the same integrity level without that duplication. Based on Infineon's internal benchmarks, this yields up to 30% less MCU safety-development effort and a 50%–100% performance surplus available for additional functionality, while holding power consumption at single-core microcontroller levels.

AURIX™ TC2x is AEC-Q100 qualified and reaches up to ASIL-D under ISO 26262. Its built-in Hardware Security Module (HSM) is relevant to ISO/SAE 21434 automotive cybersecurity engineering, supporting secure boot and authenticated over-the-air update flows without a separate external security IC.

Infineon's AURIX™ DRIVECORE software and its Preferred Design Houses (PDH) network add ecosystem support beyond the silicon itself — Drive Core to cut migration effort between AURIX™ generations, and PDH partners to shorten the path from concept to an ASIL-D production design.

Documents