- ASIC
- Battery management ICs
- Clocks and timing solutions
- ESD and surge protection devices
- Automotive Ethernet
- Evaluation Boards
- High reliability
- Isolation
- Memories
- Microcontroller
- Power
- RF
- Security and smart card solutions
- Sensor technology
- Small signal transistors and diodes
- Transceivers
- Universal Serial Bus (USB)
- Wireless connectivity
- Search Tools
- Technology
- Packages
- Product Information
- Ordering
- Overview
- Automotive Ethernet PHY for in-vehicle networking
- Automotive Ethernet Switches for in-vehicle networking
- Overview
- Embedded flash IP solutions
- Flash+RAM MCP solutions
- F-RAM (Ferroelectric RAM)
- NOR flash
- nvSRAM (non-volatile SRAM)
- PSRAM – Pseudostatic RAM
- Radiation hardened and high-reliability memories
- SRAMs (Static Random Access Memory)
- Wafer and die memory solutions
- Overview
- AURIX™ TriCore™ MCUs
- PSOC™ MCUs
- TRAVEO™ T2G MCUs
- XMC™ MCUs
- Legacy MCUs
- MOTIX™ motor control SoCs/SIPs
- AURIX™ RC1 MCUs
- Overview
- AC-DC power conversion
- Automotive conventional powertrain ICs
- Class D audio amplifier ICs
- Contactless power and sensing ICs
- DC-DC converters
- Diodes and thyristors (Si/SiC)
- eFuses
- Gallium nitride (GaN)
- Gate Driver ICs
- IGBTs – Insulated gate bipolar transistors
- Intelligent power modules (IPM)
- JFETs
- LED driver ICs
- Motor drivers
- MOSFETs
- Power modules
- Power supply ICs
- Protection and monitoring ICs
- Silicon carbide (SiC)
- Smart power switches
- Solid state relays and isolators
- Wireless charging ICs
- Overview
- Antenna cross switches
- Antenna tuners
- Bias and control
- Coupler
- Driver amplifiers
- Rad hard microwave and RF
- Low noise amplifiers (LNAs)
- RF diode
- RF switches
- RF transistors
- Wireless control receiver
- Overview
- Calypso® products
- CIPURSE™ products
- Contactless memories
- OPTIGA™ embedded security solutions
- SECORA™ security solutions
- Security controllers
- Smart card modules
- Smart solutions for government ID
- Overview
- ToF 3D image sensors
- Current sensors
- Gas sensors
- Inductive position sensors
- MEMS microphones
- Pressure sensors
- Radar sensors
- Magnetic position sensors
- Magnetic speed sensors
- Capacitive sensors
- Temperature sensors
- Battery sensors
- Digital X-ray
- Computed tomography
- Sensor interface ASICs
- Overview
- Bipolar transistors
- Diodes
- Small signal/small power MOSFET
- Overview
- Automotive transceivers
- Control communication
- Powerline communications
- Overview
- USB 2.0 peripheral controllers
- USB 3.2 peripheral controllers
- USB hub controllers
- USB PD high-voltage microcontrollers
- USB-C AC-DC and DC-DC charging solutions
- USB-C charging port controllers
- USB-C Power Delivery controllers
- Overview
- AIROC™ Automotive wireless
- AIROC™ Bluetooth® and multiprotocol
- AIROC™ connected MCU
- AIROC™ Wi-Fi + Bluetooth® combos
- AIROC™ Ultra-Wide Band Solutions
- Overview
- Commercial off-the-shelf (COTs) memory portfolio
- Defense memory portfolio
- High-reliability power conversion and management
- Overview
- Rad hard microwave and RF
- Radiation hardened power
- Space memory portfolio
- Overview
- Parallel NOR flash memory
- SEMPER™ NOR flash family
- SEMPER™ X1 LPDDR flash
- Serial NOR flash
- Overview
-
AURIX™ TC2x - 32-bit TriCore™
- Overview
- AURIX™ family – TC21xL
- AURIX™ family – TC21xSC (wireless charging)
- AURIX™ family – TC22xL
- AURIX™ family – TC23xL
- AURIX™ family – TC23xLA (ADAS)
- AURIX™ family – TC23xLX
- AURIX™ family – TC264DA (ADAS)
- AURIX™ family – TC26xD
- AURIX™ family – TC27xT
- AURIX™ family – TC297TA (ADAS)
- AURIX™ family – TC29xT
- AURIX™ family – TC29xTT (ADAS)
- AURIX™ family – TC29xTX
- AURIX™ TC2x emulation devices
-
AURIX™ TC3x - 32-bit TriCore™
- Overview
- AURIX™ family - TC32xLP
- AURIX™ family – TC33xDA
- AURIX™ family - TC33xLP
- AURIX™ family – TC35xTA (ADAS)
- AURIX™ family – TC36xDP
- AURIX™ family – TC37xTP
- AURIX™ family – TC37xTX
- AURIX™ family – TC38xQP
- AURIX™ family – TC39xXA (ADAS)
- AURIX™ family - TC39xXX/XP
- AURIX™ family – TC3Ex
- AURIX™ TC37xTE (emulation devices)
- AURIX™ TC39xXE (emulation devices)
- AURIX™ TC4x - 32-bit TriCore™
- Overview
- PSOC™ 4 Microcontroller: Arm® Cortex®-M0/M0+
- PSOC™ 4 HV Arm® Cortex®-M0+
- PSOC™ 5 LP Arm® Cortex®-M3
- PSOC™ 6 Arm® Cortex®-M4/M0+
- PSOC™ Multitouch Touchscreen Controller
- PSOC™ Control C3 Arm® Cortex®-M33
- PSOC™ Automotive 4: Arm® Cortex®-M0/M0+
- PSOC™ Edge Arm® Cortex® M55/M33
- PSOC™ Control C1 Arm® Cortex®-M0
- Overview
- 32-bit TRAVEO™ T2G Arm® Cortex® for body
- 32-bit TRAVEO™ T2G Arm® Cortex® for cluster
- Overview
- 32-bit XMC1000 industrial microcontroller Arm® Cortex®-M0
- 32-bit XMC4000 industrial microcontroller Arm® Cortex®-M4
- XMC5000 Industrial Microcontroller Arm® Cortex®-M4F
- 32-bit XMC7000 Industrial Microcontroller Arm® Cortex®-M7
- Overview
- Legacy 32-bit MCU
- Legacy 8-bit/16-bit microcontroller
- Other legacy MCUs
- 32-bit FM Arm® Cortex® Microcontroller
- Sensing controllers
- Overview
- AC-DC integrated power stage - CoolSET™
- AC-DC PWM and PFC controller
- Overview
- Bridge rectifiers & AC switches
- CoolSiC™ Schottky diodes
- Diode bare dies
- Power stacks
- Silicon diodes
- Thyristor / Diode Power Modules
- Thyristor soft starter modules
- Thyristor/diode discs
- Overview
- GaN bidirectional switches
- GaN smart
- GaN transistors (GaN HEMTs)
- GaN with integrated driver
- GaN bare dies
- Overview
- Automotive gate driver ICs
- Gate Driver ICs for GaN HEMTs
- Gate Driver ICs for SiC MOSFETs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver ICs
- Isolated Gate Driver ICs
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver ICs
- Three-Phase Gate Driver ICs
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate Driver ICs
- Overview
- Automotive MOSFET: 30 V to 800 V
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- Silicon Carbide Bidirectional Switches
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- 40V Current Sensing MOSFETs
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators
- Power management ICs (PMIC)
- Automotive switching regulators
- System Basis Chips (SBC)
- Overview
- High-side switches
- Low-side switches
- Multichannel SPI Switches & Controller
- Automotive eFuses
- Overview
- Radar sensors for automotive
- Radar sensors for IoT
- Overview
- EZ-USB™ CX3 MIPI CSI2 to USB 3.0 camera controller
- EZ-USB™ FX10 & FX5N USB 10Gbps peripheral controller
- EZ-USB™ FX20 USB 20 Gbps peripheral controller
- EZ-USB™ FX3 USB 5 Gbps peripheral controller
- EZ-USB™ FX3S USB 5 Gbps peripheral controller with storage interface
- EZ-USB™ FX5 USB 5 Gbps peripheral controller
- EZ-USB™ SD3 USB 5 Gbps storage controller
- EZ-USB™ SX3 FIFO to USB 5 Gbps peripheral controller
- Overview
- EZ-PD™ PMG1-B1 Battery Charge Controller with USB-C PD MCU
- EZ-PD™ PMG1-S0 high-voltage MCU with USB-C and PD
- EZ-PD™ PMG1-S1 high-voltage MCU with USB-C and PD
- EZ-PD™ PMG1-S2 high-voltage MCU with USB PD
- EZ-PD™ PMG1-S3 high-voltage MCU with USB-C & PD
- EZ-PD™ PMG1-B2 Battery Charge Controller with USB-C PD MCU
- Overview
- EZ-PD™ CCG3 USB type-C port controller PD
- EZ-PD™ CCG3PA USB-C and PD
- EZ-PD™ CCG3PA-NFET USB-C PD controller
- EZ-PD™ CCG7x consumer USB-C Power Delivery & DC-DC controller
- EZ-PD™ PAG1: power adapter generation 1
- EZ-PD™ PAG2: Power Adapter Generation 2
- EZ-PD™ PAG2-PD USB-C PD Controller
- Overview
- EZ-PD™ ACG1F one-port USB-C controller
- EZ-PD™ CCG2 USB Type-C port controller
- EZ-PD™ CCG3PA Automotive USB-C and Power Delivery controller
- EZ-PD™ CCG4 two-port USB-C and PD
- EZ-PD™ CCG5 dual-port and CCG5C single-port USB-C PD controllers
- EZ-PD™ CCG6 one-port USB-C & PD controller
- EZ-PD™ CCG6_CFP and EZ-PD™ CCG8_CFP Dual-Single-Port USB-C PD
- EZ-PD™ CCG6DF dual-port and CCG6SF single-port USB-C PD controllers
- EZ-PD™ CCG7D Automotive dual-port USB-C PD + DC-DC controller
- EZ-PD™ CCG7S Automotive single-port USB-C PD solution with a DC-DC controller + FETs
- EZ-PD™ CCG8 dual-single-port USB-C PD
- EZ-PD™ CMG1 USB-C EMCA controller
- EZ-PD™ CMG2 USB-C EMCA controller with EPR
Browse by core architecture
Browse by key technologies
Browse by design resources & partners
- LATEST IN
- Aerospace and defense
- AI and data center
- Automotive
- Communications
- Consumer electronics
- Industrial
- Security solutions
- Smart home and building
- Solutions
- Overview
- Defense applications
- Space applications
- Overview
- Data center power solutions
- Edge computing
- Machine Learning Edge AI
- Overview
- ADAS & autonomous driving
- Automotive body electronics
- Automotive LED lighting systems
- Automotive zonal architecture
- Chassis control & safety
- Electric vehicle drivetrain system
- EV thermal management system
- In-vehicle infotainment & HMI
- Light electric vehicle solutions
- Overview
- Satellite communications
- Telecommunications infrastructure
- Overview
- PC accessories
- AR and smart glasses
- Complete system solutions for smart TVs
- Consumer wearables
- Drones
- Home appliances
- Mobile device and smartphone solutions
- Photovoltaic
- Power adapters and chargers
- Semiconductor solutions for home entertainment applications
- Smart conference systems
- Overview
- Asset Tracking
- Battery energy storage (BESS)
- Battery formation and testing
- Digital health
- Electric forklifts
- EV charging
- High voltage solid-state power distribution
- Hydrogen electrolysis
- Industrial & Medical SMPS
- Industrial automation
- Industrial motor drives and controls
- Industrial robots
- LED lighting system design
- Light electric vehicle solutions
- Photovoltaic
- Power adapters and chargers
- Power tools
- Power transmission and distribution
- Robotics
- Traction
- Uninterruptible power supplies (UPS)
- Wind power
- Overview
- Access control and ticketing
- Device authentication and brand protection
- Embedded security for the Internet of Things (IoT)
- eSIM applications
- Government identification
- Mobile security
- Payment solutions
- Overview
- Heating ventilation and air conditioning (HVAC)
- Home and building automation
- Overview
- Battery management systems (BMS)
- Connectivity
- Human Machine Interface
- Machine Learning Edge AI
- Motor control
- Power conversion
- Security
- Sensor solutions
- System diagnostics and analytics
- Overview
- Data center power distribution
- FPGAs in datacenter applications
- Power system reliability modeling
-
Server rack power management
- Overview
- AI accelerator cards
- AMD CPU voltage regulator ICs
- Ampere CPU voltage regulator ICs
- Intel CPU voltage regulator ICs
- Intermediate Bus Converter (IBC)
- Network switches for AI data centers and server racks
- Server battery backup units (BBU)
- Server power path protection
- Server power supply units (PSU)
- SmartNIC cards
- Overview
- Automotive animated LED lighting system
- Automotive LED front single light functions
- Automotive LED rear single light functions
- Full LED headlight system - multi-channel LED driver
- LED driver solutions for electric two- and three-wheelers
- LED pixel light controller - supply & communication
- Static interior ambient LED light
- Overview
- Active suspension control
- Automotive braking solutions
- Automotive steering solutions
- Chassis domain control
- Overview
-
Automotive battery management system
- Overview
- Automotive battery cell monitoring & balancing
- Automotive battery control unit (BCU)
- Automotive battery isolated communication
- Automotive battery management system (BMS) - 12 V to 24 V
- Automotive battery management system (BMS) - 48 V
- Automotive battery management system (BMS) - high-voltage
- Automotive battery pack monitoring
- Automotive battery passport & event logging
- Automotive battery protection & disconnection
- Automotive current sensing & coulomb counting
- BMS (electric two- & three-wheelers)
- Auxiliary inverter
- Auxiliary inverter - high-voltage (commercial vehicles)
- REEV engine & HV starter‑generator control
- DC-DC converter high-voltage
- DC-DC converter high-voltage (commercial vehicles)
- EV charging
- EV traction inverter
- FCEV powertrain solutions
- On-board charging (electric commercial vehicles)
- On-board charging (OBC)
- On-board charging (OBC) solutions for electric two- and three-wheelers
- Traction inverter (electric commercial vehicles)
- Traction inverter (electric two- & three-wheelers)
- Overview
- Audio amplifier solutions
- Complete system solutions for smart TVs
- Distribution audio amplifier unit solutions
- Home theater installation speaker system solutions
- Party speaker solutions
- PoE audio amplifier unit solutions
- Portable speaker solutions
- Powered active speaker systems
- Remote control
- Smart speaker designs
- Soundbar solutions
- Overview
- Data center power solutions
- Digital input/output (I/O) modules
- DIN rail power supply solutions
- Home and building automation
- Industrial HMI Monitors and Panels
- Industrial motor drives and controls
- Industrial PC
- Industrial robots
- Machine vision
- Mobile robots (AGV, AMR)
- Solid-state circuit breaker (SSCB)
- Uninterruptible power supplies (UPS)
- Overview
- Automotive battery management system
- Industrial and consumer BMS
- Overview
- AC-DC power conversion
- DC-DC power conversion
- Overview
- Power supply health monitoring
- LATEST IN
- Digital documentation
- Boards & Kits
- Finder & selection tools
- Platforms
- Services
- Simulation & Modeling
- Software
- Tools
- Partners
- Infineon for Makers
- University Alliance Program
- Overview
- Bipolar Discs Finder
- Bipolar Module Finder
- Connected Secure Systems Finder
- Diode Rectifier Finder
- ESD Protection Finder
- Evaluation Board Finder
- Gate Driver Finder
- IGBT Discrete Finder
- IGBT Module Finder
- IPM Finder
- Microcontroller Finder
- MOSFET Finder
- PMIC Finder
- Product Finder
- PSOC™ and FMx MCU Board & Kit Finder
- Radar Finder
- Reference Design Finder
- Simulation Model Finder
- Smart Power Switch Finder
- Transceiver Finder
- Voltage Regulator Finder
- Wireless Connectivity Board & Kit Finder
- Infineon Gate Driver Recommendation Tool
- Overview
- AIROC™ software & tools
- AURIX™ software & tools
- DRIVECORE™ for automotive software development
- iMOTION™ software & tools
- Infineon Smart Power Switches & Gate Driver Tool Suite
- MOTIX™ software & tools
- OPTIGA™ software & tools
- PSOC™ software & tools
- TRAVEO™ software & tools
- XENSIV™ software & tools
- XMC™ software & tools
- Overview
- HiRel Fit Rate Tool
- Infineon Designer
- Interactive product sheet
- IPOSIM Online Power Simulation Platform
- InfineonSpice Offline Simulation Tool
- OPTIREG™ automotive power supply ICs Simulation Tool (PLECS)
- Power MOSFET Simulation Models
- PowerEsim Switch Mode Power Supply Design Tool
- Solution Finder
- XENSIV™ Magnetic Sensor Simulation Tool
- Overview
- Configuration
- Hardware Development
- Programming & Testing
- SDK
- Tools Archive
- Utilities
- Overview
- AURIX™ certifications
- AURIX™ development tools
-
AURIX™ Embedded Software
- Overview
- AURIX™ Applications software
- AURIX™ Artificial Intelligence
- AURIX™ Gateway
- AURIX™ iLLD Drivers
- Infineon safety
- AURIX™ Security
- AURIX™ TC3xx Motor Control Application Kit
- AURIX™ TC4x SW application architecture
- Infineon AUTOSAR
- Communication and Connectivity
- Middleware
- Non AUTOSAR OS/RTOS
- OTA
- AURIX™ Microcontroller Kits
- Overview
- TRAVEO™ Development Tools
- TRAVEO™ Embedded Software
- Overview
- XENSIV™ Development Tools
- XENSIV™ Embedded Software
- XENSIV™ evaluation boards
- Overview
- CAPSENSE™ Controllers Code Examples
- Memories for Embedded Systems Code Examples
- PSOC™ 1 Code Examples for PSOC™ Designer
- PSOC™ 3 Code Examples for PSOC™ Creator
- PSOC™ 3/4/5 Code Examples
- PSOC™ 4 Code Examples for PSOC™ Creator
- PSOC™ 6 Code Examples for PSOC™ Creator
- PSOC™ 63 Code Examples
- USB Controllers Code Examples
- Overview
- AIROC™ Wi-Fi & Bluetooth EZ-Serial Module Firmware Platform
- AIROC™ Wi-Fi & Bluetooth Linux and Android Drivers
- emWin Graphics Library and GUI for PSOC™
- Infineon Complex Device Driver for Battery Management Systems
- Memory Solutions Hub
- PSOC™ 6 Peripheral Driver Library (PDL) for PSOC™ Creator
- USB Controllers EZ-USB™ GX3 Software and Drivers
- Overview
- CAPSENSE™ Controllers Configuration Tools EZ-Click
- DC-DC Integrated POL Voltage Regulators Configuration Tool – PowIRCenter
- EZ-USB™ SX3 Configuration Utility
- FM+ Configuration Tools
- FMx Configuration Tools
- Tranceiver IC Configuration Tool
- USB EZ-PD™ Configuration Utility
- USB EZ-PD™ Dock Configuration Utility
- USB EZ-USB™ HX3C Blaster Plus Configuration Utility
- USB UART Config Utility
- XENSIV™ Tire Pressure Sensor Programming
- Overview
- EZ-PD™ CCGx Dock Software Development Kit
-
FMx Softune IDE
- Overview
- RealOS™ Real-Time Operating System
- Softune IDE Language tools
- Softune Workbench
- Tool Lineup for F2MC-16 Family SOFTUNE V3
- Tool Lineup for F2MC-8FX Family SOFTUNE V3
- Tool Lineup for FR Family SOFTUNE V6
- Virtual Starter Kit
- Windows 10 operation of released SOFTUNE product
- Windows 7 operation of released SOFTUNE product
- Windows 8 operation of released SOFTUNE product
- Infineon GUI Designer
- ModusToolbox™ Software
- PSOC™ Creator Software
- Radar Development Kit
- RUST
- USB Controllers SDK
- Wireless Connectivity Bluetooth Mesh Helper Applications
- XMC™ DAVE™ Software
- Overview
- AIROC™ Bluetooth® Connect App Archive
- Cypress™ Programmer Archive
- EZ-PD™ CCGx Power Software Development Kit Archive
- ModusToolbox™ Software Archive
- PSOC™ Creator Archive
- PSOC™ Designer Archive
- PSOC™ Programmer Archive
- USB EZ-PD™ Configuration Utility Archives
- USB EZ-PD™ Host SDK Archives
- USB EZ-USB™ FX3 Archive
- USB EZ-USB™ HX3PD Configuration Utility Archive
- WICED™ Smart SDK Archive
- WICED™ Studio Archive
- Overview
- Infineon Developer Center Launcher
- Infineon Register Viewer
- Pin and Code Wizard
- Timing Solutions
- Wireless Connectivity
- LATEST IN
- Support
- Training
- Developer Community
- News
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
Business & Financial Press
Nov 04, 2026
Business & Financial Press
Nov 02, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
Business & Financial Press
Nov 04, 2026
Business & Financial Press
Nov 02, 2026
Browse by category
AURIX™ family - TC32xLP
A powerful AURIX™ TC32xLP MCU for automotive and industrial applications with a frequency up to 300 MHz and up to 1 MB flash
AURIX™ family – TC33xDA
A powerful AURIX™ TC33xDA MCU for radar applications with a frequency up to 300 MHz and up to 2 MB flash
AURIX™ family - TC33xLP
A powerful AURIX™ TC33xLP MCU for automotive and industrial applications with a frequency up to 300 MHz and 2 MB flash
AURIX™ family – TC35xTA (ADAS)
A powerful AURIX™ TC35xTA MCU for high-performance radar applications and autonomous driving
AURIX™ family – TC36xDP
A powerful AURIX™ TC36xDP MCU for automotive and industrial applications with a frequency of 300 MHz and 4 MB flash
AURIX™ family – TC37xTP
A powerful AURIX™ TC37xTP MCU for automotive and industrial applications with a frequency up to 300 MHz and up to 6 MB of flash
AURIX™ family – TC37xTX
A powerful AURIX™ TC37xTX MCU for automotive and industrial applications with a frequency of 300 MHz and 6 MB of flash
AURIX™ family – TC38xQP
A powerful AURIX™ TC38xQP MCU for automotive and industrial applications with a frequency of up to 400 MHz and up to 10 MB of flash
AURIX™ family – TC39xXA (ADAS)
A powerful AURIX™ TC39xXA MCU for high-performance radar applications and autonomous driving
AURIX™ family - TC39xXX/XP
A powerful AURIX™ TC39xXX/XP MCU for automotive and industrial applications with a frequency of up to 400 MHz and 16 MB of flash
AURIX™ family – TC3Ex
A powerful AURIX™ TC3Ex MCU for automotive and industrial applications with a frequency of 300 MHz and up to 12 MB of flash
AURIX™ TC37xTE (emulation devices)
A specialized AURIX™ TC3xx MCU family with debugging, tracing, measuring, and calibrating capabilities
AURIX™ TC39xXE (emulation devices)
A specialized AURIX™ TC3xx MCU family with debugging, tracing, measuring, and calibrating capabilities
About
The AURIX™ TC3x is a family of 32-bit microcontrollers built on the TriCore™ architecture, designed for safety-critical automotive and industrial embedded control applications. Infineon's AURIX™ TC3x portfolio spans the TC32xLP low-power series to the TC39xXA high-performance series, covering 1 to 6 TriCore™ cores, clock frequencies up to 400 MHz, flash memory up to 16 MB, and on-chip RAM exceeding 6 MB. Discover the full AURIX™ TC3x portfolio.
Sub-families are organized by core count and application scope: the TC32xLP and TC33x series address single- and dual-core embedded control; the TC35xTA and TC36xDP series cover mid-range powertrain and ADAS applications; and the TC37x, TC38xQP, and TC39x series address high-core-count domain control and data fusion at up to 400 MHz.
All TC3x devices share a TriCore™ Instruction Set Architecture (ISA) and a scalable peripheral set, including CAN FD, LIN, Gigabit Ethernet, Signal Processing Units (SPU), and an eMMC interface for external flash.
- ASIL-D functional safety architecture: The AURIX™ TC3x implements a lockstep CPU architecture and hardware safety mechanisms supporting ISO 26262 ASIL-D compliance, reducing the need for external safety monitors in domain control designs and system BOM complexity.
- Integrated Hardware Security Module (HSM): The TC3x integrates HSM with asymmetric cryptography accelerators and Full EVITA, enabling secure boot and in-vehicle network authentication without an external security co-processor.
- Scalable multi-core architecture for real-time workload partitioning: The TC3x supports parallel execution of real-time control and sensor processing across multiple TriCore™ cores, allowing engineers to partition safety and non-safety workloads without additional external processors.
- Radar signal processing via dedicated SPUs: On-chip SPUs accelerate radar data processing for ADAS, reducing the need for a discrete radar DSP and lowering system power.
- Scalable pinout and feature set across sub-families: The TC3x offers scalable pinouts and feature sets, allowing software and PCB layouts to be reused across variants.
- CPU core count: CPU core count determines how many real-time tasks a microcontroller can execute concurrently. The AURIX™ TC3x spans 1 to 6 TriCore™ cores.
- CPU clock frequency: CPU clock frequency sets the upper bound on instruction throughput for time-critical control loops. Clock frequency ranges to 300 MHz across most sub-families, and up to 400 MHz on the TC38xQP and TC39xXX series.
- Flash memory: Flash memory determines how much application code, calibration data, and bootloader firmware the device stores without external memory. On-chip flash ranges up to 16 MB.
- Integrated RAM: Integrated RAM determines real-time data volume, stack, and communication buffers without external SRAM. On-chip RAM exceeds 6 MB.
- Functional Safety Level (ASIL): ASIL-D, as defined by ISO 26262, is the highest automotive safety integrity level. A higher ASIL rating requires greater hardware redundancy and diagnostic coverage above 99%, directly influencing sub-family selection and system architecture.
- ASIL-D safety architecture: The TC3x safety architecture supports ASIL-D decomposition per ISO 26262, achieving a diagnostic coverage target above 99% through lockstep CPU execution and integrated hardware safety mechanisms. This eliminates the need for external safety monitors, reducing system BOM and board area.
- HSM security performance: asymmetric cryptography and full EVITA: The integrated HSM supports asymmetric cryptography acceleration and Full EVITA, completing secure boot and in-vehicle network authentication without an external security IC.
- Radar processing: on-chip SPU offload for ADAS applications: The on-chip SPUs offload radar signal processing from the TriCore™ cores, maintaining real-time control loop performance under peak sensor data loads.
- Qualification: AEC-Q100: The AURIX™ TC3x is qualified to Automotive Electronics Council Q100 (AEC-Q100), confirming suitability for automotive operating environments.
- Automotive domain control and data fusion: For domain control units consolidating radar, LIDAR, and camera sensor inputs, the TC37x, TC38x, and TC39x sub-families are recommended because their 4 to 6 TriCore™ cores support parallel ASIL-D-compliant processing within a single device.
- ADAS: radar, LIDAR, and camera processing: The TC33xTA and TC39xXA sub-families include dedicated SPUs and ADAS-specific peripheral configurations for radar front-end processing that eliminate the need for a discrete radar DSP.
- Powertrain and electrification: The family supports inverter control, battery management, onboard charger, and DC-DC converter applications, meeting the functional safety requirements of ISO 26262 for high-voltage powertrain systems.
- Connected car: telematics, gateway, and In-Vehicle charging: Integrated connectivity peripherals support telematics units and connected gateways. The integrated HSM with Full EVITA addresses UN R155 cybersecurity compliance requirements, covering secure over-the-air update and in-vehicle network authentication without external security IC.
Step 1: Define core count
For concurrent execution of safety monitoring, motor control, and communication, select TC37x, TC38x, or TC39x (4–6 cores). For single-domain control, choose TC32x or TC33x sub-families.
Step 2: Confirm functional safety level
For ISO 26262 ASIL-D applications (domain control, steering, airbag), select a sub-family with a confirmed ASIL-D safety manual.
Step 3: Size flash and RAM to software footprint
Select a sub-family with at least 20% headroom above the AUTOSAR stack, combined code, calibration data and bootloader estimate.
Step 4: Match connectivity to system topology
Gigabit Ethernet is available on selected sub-families. CAN FD and LIN are available across the TC3x portfolio.
Step 5: Filter by ADAS features if required
For radar processing, select sub-families with integrated SPUs (TC33xTA, TC39xXA). Use the AURIX™ TC3x parametric selection tool:
Parameter: Sub-Family
- 1-3 cores, single domain: TC32x, TC33x
- 4-6 cores, ASIL-D: TC37x, TC38x, TC39x
- Radar SPU : TC33xTA, TC39xXA
- TriCore™ architecture: unified real-time processing core
- TriCore™ is a unified 32-bit microcontroller-DSP architecture, combining microcontroller real-time capability, DSP computational throughput, and RISC load-store code density in a reprogrammable core. It supports 16-bit and 32-bit instruction formats, 4 GB of address space, and hardware memory protection. All TC3x sub-families share a common TriCore™ ISA, protecting software investment across the portfolio.
- Pin compatibility with AURIX™ TC2x for migration continuity
- The AURIX™ TC3x family is pin-compatible with the AURIX™ TC2x. This allows engineers to reuse PCB layouts and reduce re-qualification effort when migrating from TC2x to TC3x.
- AURIX™ Preferred Design House (PDH) ecosystem
- Infineon supports designs through a network of PDHs trained in AURIX™ MCU development. Local field application engineers address standard questions; dedicated automotive security experts handle complex safety topics.
- myICP collaboration platform for technical documentation
- Engineers can access additional documentation, training, and tools by registering on myICP.
- Software, SDKs & Tools: Infineon provides a free Eclipse-based IDE for TC3x application development, low-level driver libraries for peripheral configuration, and AUTOSAR BSW and MCAL packages.
- Evaluation kits: Evaluation kits are available to support hardware bring-up and software development for TC3x sub-families. Each kit provides a ready-to-test hardware platform, reducing bring-up time at the start of development.
- Digital collaterals: Datasheets, user manuals, code examples, and presentations are accessible in HTML format via the AURIX™ digital collaterals portal across desktop and mobile devices.
- Technical documentation via myICP: Additional documentation, training, and tools are available through the myInfineon Collaboration Platform (myICP). To register, sign up at myInfineon and send an access request to AURIX@infineon.com using a company email address.
- Microcontroller training and video hub: Expert tutorials and hands-on guides for AURIX™ Development Studio and TC3x peripheral configuration are available through the Microcontroller Training and Video Hub.
The AURIX™ TC3x is a family of 32-bit microcontrollers built on the TriCore™ architecture, designed for safety-critical automotive and industrial embedded control applications. Infineon's AURIX™ TC3x portfolio spans the TC32xLP low-power series to the TC39xXA high-performance series, covering 1 to 6 TriCore™ cores, clock frequencies up to 400 MHz, flash memory up to 16 MB, and on-chip RAM exceeding 6 MB. Discover the full AURIX™ TC3x portfolio.
Sub-families are organized by core count and application scope: the TC32xLP and TC33x series address single- and dual-core embedded control; the TC35xTA and TC36xDP series cover mid-range powertrain and ADAS applications; and the TC37x, TC38xQP, and TC39x series address high-core-count domain control and data fusion at up to 400 MHz.
All TC3x devices share a TriCore™ Instruction Set Architecture (ISA) and a scalable peripheral set, including CAN FD, LIN, Gigabit Ethernet, Signal Processing Units (SPU), and an eMMC interface for external flash.
- ASIL-D functional safety architecture: The AURIX™ TC3x implements a lockstep CPU architecture and hardware safety mechanisms supporting ISO 26262 ASIL-D compliance, reducing the need for external safety monitors in domain control designs and system BOM complexity.
- Integrated Hardware Security Module (HSM): The TC3x integrates HSM with asymmetric cryptography accelerators and Full EVITA, enabling secure boot and in-vehicle network authentication without an external security co-processor.
- Scalable multi-core architecture for real-time workload partitioning: The TC3x supports parallel execution of real-time control and sensor processing across multiple TriCore™ cores, allowing engineers to partition safety and non-safety workloads without additional external processors.
- Radar signal processing via dedicated SPUs: On-chip SPUs accelerate radar data processing for ADAS, reducing the need for a discrete radar DSP and lowering system power.
- Scalable pinout and feature set across sub-families: The TC3x offers scalable pinouts and feature sets, allowing software and PCB layouts to be reused across variants.
- CPU core count: CPU core count determines how many real-time tasks a microcontroller can execute concurrently. The AURIX™ TC3x spans 1 to 6 TriCore™ cores.
- CPU clock frequency: CPU clock frequency sets the upper bound on instruction throughput for time-critical control loops. Clock frequency ranges to 300 MHz across most sub-families, and up to 400 MHz on the TC38xQP and TC39xXX series.
- Flash memory: Flash memory determines how much application code, calibration data, and bootloader firmware the device stores without external memory. On-chip flash ranges up to 16 MB.
- Integrated RAM: Integrated RAM determines real-time data volume, stack, and communication buffers without external SRAM. On-chip RAM exceeds 6 MB.
- Functional Safety Level (ASIL): ASIL-D, as defined by ISO 26262, is the highest automotive safety integrity level. A higher ASIL rating requires greater hardware redundancy and diagnostic coverage above 99%, directly influencing sub-family selection and system architecture.
- ASIL-D safety architecture: The TC3x safety architecture supports ASIL-D decomposition per ISO 26262, achieving a diagnostic coverage target above 99% through lockstep CPU execution and integrated hardware safety mechanisms. This eliminates the need for external safety monitors, reducing system BOM and board area.
- HSM security performance: asymmetric cryptography and full EVITA: The integrated HSM supports asymmetric cryptography acceleration and Full EVITA, completing secure boot and in-vehicle network authentication without an external security IC.
- Radar processing: on-chip SPU offload for ADAS applications: The on-chip SPUs offload radar signal processing from the TriCore™ cores, maintaining real-time control loop performance under peak sensor data loads.
- Qualification: AEC-Q100: The AURIX™ TC3x is qualified to Automotive Electronics Council Q100 (AEC-Q100), confirming suitability for automotive operating environments.
- Automotive domain control and data fusion: For domain control units consolidating radar, LIDAR, and camera sensor inputs, the TC37x, TC38x, and TC39x sub-families are recommended because their 4 to 6 TriCore™ cores support parallel ASIL-D-compliant processing within a single device.
- ADAS: radar, LIDAR, and camera processing: The TC33xTA and TC39xXA sub-families include dedicated SPUs and ADAS-specific peripheral configurations for radar front-end processing that eliminate the need for a discrete radar DSP.
- Powertrain and electrification: The family supports inverter control, battery management, onboard charger, and DC-DC converter applications, meeting the functional safety requirements of ISO 26262 for high-voltage powertrain systems.
- Connected car: telematics, gateway, and In-Vehicle charging: Integrated connectivity peripherals support telematics units and connected gateways. The integrated HSM with Full EVITA addresses UN R155 cybersecurity compliance requirements, covering secure over-the-air update and in-vehicle network authentication without external security IC.
Step 1: Define core count
For concurrent execution of safety monitoring, motor control, and communication, select TC37x, TC38x, or TC39x (4–6 cores). For single-domain control, choose TC32x or TC33x sub-families.
Step 2: Confirm functional safety level
For ISO 26262 ASIL-D applications (domain control, steering, airbag), select a sub-family with a confirmed ASIL-D safety manual.
Step 3: Size flash and RAM to software footprint
Select a sub-family with at least 20% headroom above the AUTOSAR stack, combined code, calibration data and bootloader estimate.
Step 4: Match connectivity to system topology
Gigabit Ethernet is available on selected sub-families. CAN FD and LIN are available across the TC3x portfolio.
Step 5: Filter by ADAS features if required
For radar processing, select sub-families with integrated SPUs (TC33xTA, TC39xXA). Use the AURIX™ TC3x parametric selection tool:
Parameter: Sub-Family
- 1-3 cores, single domain: TC32x, TC33x
- 4-6 cores, ASIL-D: TC37x, TC38x, TC39x
- Radar SPU : TC33xTA, TC39xXA
- TriCore™ architecture: unified real-time processing core
- TriCore™ is a unified 32-bit microcontroller-DSP architecture, combining microcontroller real-time capability, DSP computational throughput, and RISC load-store code density in a reprogrammable core. It supports 16-bit and 32-bit instruction formats, 4 GB of address space, and hardware memory protection. All TC3x sub-families share a common TriCore™ ISA, protecting software investment across the portfolio.
- Pin compatibility with AURIX™ TC2x for migration continuity
- The AURIX™ TC3x family is pin-compatible with the AURIX™ TC2x. This allows engineers to reuse PCB layouts and reduce re-qualification effort when migrating from TC2x to TC3x.
- AURIX™ Preferred Design House (PDH) ecosystem
- Infineon supports designs through a network of PDHs trained in AURIX™ MCU development. Local field application engineers address standard questions; dedicated automotive security experts handle complex safety topics.
- myICP collaboration platform for technical documentation
- Engineers can access additional documentation, training, and tools by registering on myICP.
- Software, SDKs & Tools: Infineon provides a free Eclipse-based IDE for TC3x application development, low-level driver libraries for peripheral configuration, and AUTOSAR BSW and MCAL packages.
- Evaluation kits: Evaluation kits are available to support hardware bring-up and software development for TC3x sub-families. Each kit provides a ready-to-test hardware platform, reducing bring-up time at the start of development.
- Digital collaterals: Datasheets, user manuals, code examples, and presentations are accessible in HTML format via the AURIX™ digital collaterals portal across desktop and mobile devices.
- Technical documentation via myICP: Additional documentation, training, and tools are available through the myInfineon Collaboration Platform (myICP). To register, sign up at myInfineon and send an access request to AURIX@infineon.com using a company email address.
- Microcontroller training and video hub: Expert tutorials and hands-on guides for AURIX™ Development Studio and TC3x peripheral configuration are available through the Microcontroller Training and Video Hub.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Shorten design-in time with our development tools
Re-use of our embedded software libraries to get started
Join our empowering community