SAK-TC377TX-96F300S AB
Active and preferred
RoHS Compliant
Lead-free

SAK-TC377TX-96F300S AB

Powerful next-generation AURIX™ TC3xx system architecture
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SAK-TC377TX-96F300S AB
SAK-TC377TX-96F300S AB
ea.


Product details

  • # of cores / lockstep cores
    3/3
  • A/D Input Lines
    92
  • Additional Features
    2xEthernet
  • ASIL/SIL support
    ASIL-D/SIL-3
  • CAN Nodes
    12
  • Classification
    ISO 26262-compliant
  • DMA Channels
    128
  • DSP Functionality
    Yes
  • eMMC
    Yes
  • External Bus Interface
    No
  • Family
    AURIX™ TC3
  • Floating Point Unit
    Yes
  • Hardware Accelerator
    No
  • I/O Operation Voltages range
    3.3 V to 5 V
  • LIN
    12
  • Number of ADC Modules
    8
  • On-chip Clock Generation
    Yes
  • On-chip Voltage Regulator
    Yes
  • Oscillator Watchdog
    Yes
  • Program Memory
    6 MByte
  • Real Time Clock
    Yes
  • SPI
    5
  • SRAM (incl. Cache)
    4352 KByte
  • Temperature
    -40°C - +125°C
  • Type of Memory
    Flash
  • Watchdog Timer
    Yes

OPN
TC377TX96F300SABKXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2045
Launch Date 11/2019
Country of Assembly (CoA)
MY,TW
Country of Diffusion (CoD)
SG
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2045
Launch Date 11/2019
Country of Assembly (CoA)
MY,TW
Country of Diffusion (CoD)
SG
ea.
in stock
SAK-TC377TX-96F300S AB belongs to the AURIX™ TC37xTX family . AURIX™ TC3xx comes back with an increase in performance, memory sizes, connectivity and more scalability to address the new automotive trends and challenges. In terms of performance, T37xTX offers 3 cores running at 300 MHz and up to 4.3 MBytes embedded RAM, and consuming below 2 W.

Features

  • 3 TriCore™ running at 300 MHz
  • Supporting floating point and fix point
  • 6 MB flash withECC protection
  • 3 MB SRAM with ECC protection
  • 2x Gbit Ethernet
  • 12x CAN FD, 1xFlexRay, 12x LINs, 5xQSPI
  • eVita fullHSM(ECC256 and SHA2)
  • LFBGA-292 package
  • ISO 26262 ASIL-D support
  • AUTOSAR4.2 support
  • Single voltage supply 5 V or 3.3 V
  • Standby mode controller

Benefits

  • ASIL-D Designs:Best-in-Class Performance
  • Scalable within AURIX™ TC3x family
  • A/B swap S/W update over the air support
  • Seamless migration from AURIX™ TC2xx
  • Automotive temperature grade
Documents

Design resources

Developer community